2-Post Rack-Mount Installation Kit of 2U and Larger UPS, Transformer and Battery Pack Components
Part Number: 2POSTRMKITHD
- Allows for 2 post mounting of Tripp Lite 2U and larger UPS, Transformer and Battery Pack components with a maximum load capacity of 200 lbs (90.7 kgs)
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- 2POSTRMKITHD is engineered to support the mounting of a single 2U or larger rackmount SmartPro or SmartOnline UPS power module, transformer module or battery pack in a 2 post rack environment
Specifications
OVERVIEW
UPC Code | 037332150875 |
Accessory Type | Rackmount Kit |
Accessory Class | UPS Accessories |
PHYSICAL
Material of Construction | Steel |
Shipping Dimensions (hwd / in.) | 3.40 x 7.60 x 8.70 |
Shipping Weight (lbs.) | 7.00 |
STANDARDS & COMPLIANCE
Product Compliance | CE (Europe); REACH; RoHS |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Product Images