Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartRack Bolt-Down Kit - Secures stabilizing brackets or plates to facility floor


  • Bolt-down Kit for cabinets and racks
  • Enables SmartRack to be secured to concrete floor
  • Provides extreme stabilization and security
  • Includes required nuts and bolts
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

SRBOLTDOWN

Have a Question?
Contact Us

Overview

Tripp Lite's SmartRack SRBOLTDOWN provides extreme stabilization and security for cabinets and racks. The bolt-down kit enables SmartRack to be secured to a concrete floor. SRBOLTDOWN includes four concrete inserts, four bolts and four fender washers.

Technical Notes:

We recommend using a 1/2" concrete drill. Hole must be 4.5" to 4.75" deep. Mark the hole, drill the hole, then tap the anchor into the hole. Thread the bolt into the anchor a few threads only. Tap the bolt with a hammer (with anchor attached) until it bottoms out in the hole, then tighten the bolt.

Features

  • Provides extreme stabilization and security for cabinets and racks
  • The bolt-down kit enables SmartRack to be secured to a concrete floor
  • Includes four concrete inserts, four bolts and four fender washers

Package Includes

  • Four concrete inserts, four bolts, four fender washers
RoHS compliant

Specifications

OVERVIEW
UPC Code037332144607
Accessory TypeRackmount Kit
Accessory ClassRack Accessories
PHYSICAL
Shipping Dimensions (hwd / in.)1.06 x 4.13 x 6.02
Shipping Weight (lbs.)1.00
STANDARDS & COMPLIANCE
CertificationsRoHS; EIA-310
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

More Q&As may be available on the SRBOLTDOWN model support page.

Documents & Downloads

support icon

Do you own a
SRBOLTDOWN
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.