Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DVI / USB / Audio KVM Cable Kit, 15 ft.

Model Number: P759-015


Connect consoles (keyboard, monitor and mouse) to Tripp Lite DVI + Audio KVM Switches with this all-in-one cable kit.
  • 15-ft DVI / USB / Audio KVM Cable Kit
  • For use with Tripp Lite DVI + Audio KVM switches (See Accessories list for compatible models)
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's P759-015 KVM Cable Kit is used with our DVI + Audio KVM switches (See Accessories list for compatible models). DVI Male to Male, USB A Male to USB B Male and 2 x 3.5mm for Speaker and Microphone. Fully molded for a lifetime of use.

Features

  • 15-ft DVI / USB / Audio KVM Cable Kit
  • For use with Tripp Lite DVI + Audio KVM switches (See Accessories list for compatible models)
  • All-in-one design eliminates cable clutter and reduces cost
  • Fully molded construction for reliable data transmission
  • DVI-D Male to Male
  • USB A-B
  • 2 x 3.5mm to 2 x 3.5mm

System Requirements

  • Computers with DVI-D or DVI-I ports, US and 3.5mm stereo
  • For use with Tripp Lite DVI + Audio KVM switches (See Accessories list for compatible models)

Package Includes

  • All-in-One P759-015 15-ft DVI / USB / Audio Cable Kit
RoHS compliant

Specifications

OVERVIEW
UPC Code037332170705
INPUT
Cable Length (ft.)15
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)2.00 x 5.70 x 7.80
Shipping Weight (lbs.)1.60
CONNECTIONS
Side A - Connector 1DVI-D DUAL LINK (MALE)
Side A - Connector 2USB A (MALE)
Side A - Connector 33.5MM (MALE)
Side B - Connector 1DVI-D DUAL LINK (MALE)
Side B - Connector 2USB B (MALE)
Side B - Connector 33.5MM (MALE)
FEATURES & SPECIFICATIONS
TechnologyDVI; USB; Stereo Audio
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

KVM Switches
  Model Number Description
B004-2DUA2-K | KVM Switches B004-2DUA2-K 2-Port Dual Monitor DVI KVM Switch, TAA, GSA with Audio and USB 2.0 Hub, Cables included
B004-2DUA4-K | KVM Switches B004-2DUA4-K 4-Port Dual Monitor DVI KVM Switch with Audio and USB 2.0 Hub, Cables included
B004-DUA2-HR-K | KVM Switches B004-DUA2-HR-K 2-Port DVI Dual-Link / USB KVM Switch with Audio and Cables
B004-DUA4-HR-K | KVM Switches B004-DUA4-HR-K 4-Port DVI Dual-Link / USB KVM Switch with Audio and Cables
B043-DUA8-SL | KVM Switches B043-DUA8-SL 8-Port 1U Rack-Mount DVI / USB KVM Switch with Audio and 2-port USB Hub

Resources & Downloads

support icon

Do you own a
P759-015

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.