Share Product
EVEN FOR THE EXPERTS
Let us help.
If you have questions before you buy, or need to find a reseller with stock on hand, we can help. Please contact us using the form below. If you need immediate assistance, call +1 (773) 869-1776.
Contact a Product Specialist
Your privacy is important to us. Your name and information will never be rented, sold or shared. Please see our Privacy Policy for more information.
EVEN FOR THE EXPERTS
Let us help.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to 3-phase, we'll give you all the help you need.
Contact a 3-Phase Product Specialist
TECHNOLOGY IS COMPLICATED
Let us help.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to healthcare infrastructure planning, we'll give you all the help you need.
Contact a Healthcare Applications Specialist
Don't see your reseller listed? Let Us Help!
Prices are in US Dollars
Updated daily
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
contact an Eaton Service Specialist
How to Order Services for Your Eaton Product
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Eaton products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
contact an Eaton Service Specialist
All Images
Download
Thumbnail JPEG
Small JPEG
Medium JPEG
Large JPEG
XL JPEG
|
Cisco Compatibility
The Cisco Compatible logo signifies that Eaton's product has undergone interoperability testing by Eaton together with Cisco and a third-party test house based on testing criteria set by Cisco. Eaton is solely responsible for the support and warranty of its product. Cisco makes no warranties, express or implied, with respect to Eaton's product or its interoperation with the listed Cisco product(s) and disclaims any implied warranties of merchantability, fitness for a particular use, or against infringement.
Cisco, the Cisco logo, and Cisco Systems are trademarks or registered trademarks of Cisco Systems, Inc. and/or its affiliates in the United States and certain other countries.
Create New List
Add to List
PS/2 (3-in-1) Cable Kit for KVM Switch B004-008, 6 ft. (1.83 m)
Part Number: P750-006
PS/2 (3-in-1) Cable Kit for KVM Switch B004-008, 6 ft. (1.83 m)
Part Number: P750-006
- Connects a PS/2 Computer to a B004-008 KVM Switch
- 3-in-1 construction and slim size makes management and organization of cables much easier
- Molded, color-coded connectors
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Connects a PS/2 computer to a B004-008 8-Port KVM Switch.
- KVM Switch side of the cable kit consists of a HD15 Male cable
- Computer side of the cable kit consists of a PS/2 (MiniDIN6) Male Mouse cable, a PS/2 (MiniDIN6) Male Keyboard cable and a HD15 Male cable
- Provides superior performance and cable management
- Low profile cable is super flexible and easy to control
- Superior molded cable with integral strain relief and double shielding (foil and braid) for maximum EMI/RFI protection
System Requirements
- A PS/2 computer or an adapter (model # B015-000) for a non-PS/2 computer.
- 8-port KVM switch, B004-008
Package Includes
- 6-ft. PS/2 (3-in-1) KVM Cable Kit
Specifications
OVERVIEW
UPC Code | 037332125361 |
Accessory Type | Cable Kit |
Technology | PS/2; VGA/SVGA |
Accessory Class | KVM Switch Accessories |
PHYSICAL
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.45 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
More Q&As may be available on the P750006 model support page.
Similar Products
P750-015
PS/2 (3-in-1) Cable Kit for KVM Switch B004-008, 15 ft. (4.57 m)
P753-010
PS/2 (3-in-1) Cable Kit for KVM Switch B007-008, 10 ft. (3.05 m)
P757-010
VGA/PS2/Audio Combo Cable Kit for KVM Switch B006-VUA4-K-R, 10 ft. (3.05 m)
P758-006
USB Cable Kit for KVM Switch B006-VU4-R, 6 ft. (1.83 m)
P758-010
USB Cable Kit for KVM Switch B006-VU4-R, 10 ft. (3.05 m)
P759-006
DVI / USB / Audio KVM Cable Kit, 6 ft. (1.83 m)
P759-010
DVI / USB / Audio KVM Cable Kit, 10 ft. (3.05 m)
P759-015
DVI / USB / Audio KVM Cable Kit, 15 ft. (4.57 m)
P760-010-DVI
DVI to USB-A Dual KVM Cable Kit - (2x Male/2x Male), 1920 x 1200 (1080p) @ 60 Hz, 10 ft. (3.05 m)
P774-006
PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 6 ft. (1.83 m)
P774-010
PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 10 ft. (3.05 m)
P774-015
PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 15 ft. (4.57 m)
P774-025
PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 25 ft. (7.62 m)
P776-006
USB (2-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 6 ft. (1.83 m)
Recently Viewed
Product Page Feedback
If you need immediate assistance, please contact us.
Protecting Your Privacy
Your privacy is important to us. Your name and information will never be rented, sold or shared. Please see our Privacy Policy for more information.
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.