Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

PS/2 (3-in-1) Cable Kit for KVM Switch B004-008, 10 ft. (3.05 m)


  • Connects a PS/2 Computer to a B004-008 KVM Switch
  • 3-in-1 construction and slim size makes management and organization of cables much easier
  • Molded, color-coded connectors

View Full Product Details

Tripp Lite Part Number

P750-010

Have a Question?
Contact Us

Overview

Tripp Lite's 10-ft. (3.05 m) PS/2 (3-in-1) KVM cable kit is designed to connect a PS/2 computer to Tripp Lite's B004-008 Standard 8-Port KVM switch. This premium 3-in-1 cable provides superior performance and cable management. The KVM Switch side of the cable kit consists of a HD15 Male cable. The Computer side of the cable kit consists of a PS/2 (MiniDIN6) Male Mouse cable, a PS/2 (MiniDIN6) Male Keyboard cable and a HD15 Male cable. This low profile cable kit is incredibly flexible, making cable management a breeze. All cables are manufactured from superior molded cable with integral strain relief and foil shielding for maximum EMI/RFI protection.

Features

  • Connects a PS/2 computer to a Tripp Lite B004-008 8-Port KVM Switch.
  • KVM Switch side of the cable kit consists of a HD15 Male cable
  • Computer side of the cable kit consists of a PS/2 (MiniDIN6) Male Mouse cable, a PS/2 (MiniDIN6) Male Keyboard cable and a HD15 Male cable
  • Provides superior performance and cable management
  • Low profile cable is super flexible and easy to control
  • Superior molded cable with integral strain relief and double shielding (foil and braid) for maximum EMI/RFI protection

System Requirements

  • A PS/2 computer or an adapter (model # B015-000) for a non-PS/2 computer.
  • Tripp Lite 8-port KVM switch, B004-008

Package Includes

  • 10-ft. (3.05 m) PS/2 (3-in-1) KVM Cable Kit
RoHS compliant

Specifications

OVERVIEW
UPC Code037332125354
TechnologyPS/2; VGA/SVGA
PHYSICAL
Cable Length (ft.)10
Shipping Dimensions (hwd / in.)9.00 x 6.00 x 0.50
Shipping Weight (lbs.)0.55
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Documents & Downloads

support icon

Do you own a
P750-010

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.