PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 10 ft. (3.05 m)
- Connects a PS/2 Computer to Tripp Lite's NetDirector KVM Switches (B020- and B022-Series KVM Switches)
- Makes management and organization of cables much easier
- KVM Switch side of the cable kit consists of a HD15 Male cable
- Computer side of the cable kit consists of a HD15 Male cable, a PS/2 (MiniDIN6) Male Mouse cable and a PS/2 (MiniDIN6) Male Keyboard cable
- Molded, color-coded connectors
- This product is covered by a Lifetime Limited Warranty (coverage details)
P774-010
Have a Question?
Overview
Tripp Lite's 10-ft. (3.05 m) PS/2 (3-in-1) KVM cable kit is designed to connect a PS/2 computer to Tripp Lite's NetDirector KVM switches (B020- and B022-Series KVM Switches). The KVM Switch side of the cable kit consists of a HD15 Male cable. The computer side of the cable kit consists of a HD15 Male cable, a PS/2 (MiniDIN6) Male Mouse cable and a PS/2 (MiniDIN6) Male Keyboard cable. This low profile cable is incredibly flexible making cable management a breeze. All cables are manufactured from superior molded cable with integral strain relief and foil shielding for maximum EMI/RFI protection.
Features
- Connects a PS/2 computer to Tripp Lite's NetDirector KVM switches (B020- and B022-Series KVM Switches)
- KVM Switch side of the cable kit consists of a HD15 Male cable
- Computer side of the cable kit consists of a HD15 Male cable, a PS/2 (MiniDIN6) Male Mouse cable and a PS/2 (MiniDIN6) Male Keyboard cable
- Provides superior performance and cable management
- Molded ends with easy-grip textured overmold
- Low profile cable is super flexible and easy to control
- Superior molded cable with integral strain relief and double shielding (foil and braid) for maximum EMI/RFI protection
Specifications
OVERVIEW
UPC Code | 037332118745 |
Technology | PS/2; VGA/SVGA |
PHYSICAL
Color | Black |
Cable Length (ft.) | 10 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.58 |
STANDARDS & COMPLIANCE
Certifications | RoHS-Compliant |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
KVM Switches
Model Number | Description | |
---|---|---|
![]() |
B020-008-17 | NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 17-in. LCD |
![]() |
B020-016-17 | NetDirector 16-Port 1U Rack-Mount Console KVM Switch with 17-in. LCD |
![]() |
B022-002-KT-R | 2-Port Desktop KVM Switch with 2 KVM Cable Kits (PS2) |
Documents & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.