Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 15 ft. (4.57 m)


  • Connects a PS/2 Computer to Tripp Lite's NetDirector KVM Switches (B020- and B022-Series KVM Switches)
  • Makes management and organization of cables much easier
  • KVM Switch side of the cable kit consists of a HD15 Male cable
  • Computer side of the cable kit consists of a HD15 Male cable, a PS/2 (MiniDIN6) Male Mouse cable and a PS/2 (MiniDIN6) Male Keyboard cable
  • Molded, color-coded connectors

View Full Product Details

Tripp Lite Part Number

P774-015

Have a Question?
Contact Us

Overview

Tripp Lite's 15-ft. (4.57 m) PS/2 (3-in-1) KVM cable kit is designed to connect a PS/2 computer or a console converter to Tripp Lite's NetDirector KVM switches (All B020 and B022 Series KVM Switches). This premium 3-in-1 cable provides superior performance and cable management. It consists of two PS/2 keyboard/mouse cables and a monitor cable bonded into a single unit. This low profile cable is incredibly flexible making cable management a breeze. All cables are manufactured from superior molded cable with integral strain relief and foil shielding for maximum EMI/RFI protection.

Features

  • Connects a PS/2 computer to Tripp Lite's NetDirector KVM switches (B020- and B022-Series KVM Switches)
  • KVM Switch side of the cable kit consists of a HD15 Male cable
  • Computer side of the cable kit consists of a HD15 Male cable, a PS/2 (MiniDIN6) Male Mouse cable and a PS/2 (MiniDIN6) Male Keyboard cable
  • Provides superior performance and cable management
  • Molded ends with easy-grip textured overmold
  • Low profile cable is super flexible and easy to control
  • Superior molded cable with integral strain relief and double shielding (foil and braid) for maximum EMI/RFI protection

System Requirements

  • A PS/2 computer or an adapter (model # B015-000) for a non-PS/2 computer.
  • A Tripp Lite B020 or B022 Series KVM Switch.

Package Includes

  • 15-ft. (4.57 m) PS/2 Cable Kit for Tripp Lite's NetDirector KVM Switches (B020- and B022-Series KVM Switches
RoHS compliant

Specifications

OVERVIEW
UPC Code037332120618
Product TypeCable Kit
Accessories TypeCable Kit
TechnologyPS/2; VGA/SVGA
PHYSICAL
ColorBlack
Cable Length (ft.)15
Shipping Dimensions (hwd / in.)11.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.79
STANDARDS & COMPLIANCE
CertificationsRoHS-Compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the P774015 model support page.

Related Products

KVM Switches

  Model Number Description
NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 17-in. LCD B020-008-17 B020-008-17 NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 17-in. LCD
NetDirector 16-Port 1U Rack-Mount Console KVM Switch with 17-in. LCD B020-016-17 B020-016-17 NetDirector 16-Port 1U Rack-Mount Console KVM Switch with 17-in. LCD
2-Port Desktop KVM Switch with 2 KVM Cable Kits (PS2) B022-002-KT-R B022-002-KT-R 2-Port Desktop KVM Switch with 2 KVM Cable Kits (PS2)

Documents & Downloads

support icon

Do you own a
P774-015

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.