Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

VGA/PS2/Audio Combo Cable Kit for KVM Switch B006-VUA4-K-R, 10 ft. (3.05 m)


  • Connects a PS/2 Computer to Tripp Lite's B006-VUA4-K-R KVM Switch
  • All-in-1 construction and slim size makes management and organization of cables much easier
  • KVM Switch side of the cable kit consists of a HD15 Male cable
  • Computer side of the cable kit consists of a HD15 Male cable, a USB A Male cable, 3.5mm Speaker/Microphone
  • Molded, color-coded connectors

View Full Product Details

Tripp Lite Part Number

P757-010

Have a Question?
Contact Us

Overview

Tripp Lite's 10-ft. (3.05 m) PS/2 (All-in-1) KVM cable kit is designed to connect a PS/2 computer to Tripp Lite's B006-VUA4-K-R KVM Switch. This premium All-in-1 cable provides superior performance and cable management. The KVM Switch side of the cable kit consists of a HD15 Male cable, plus two 3.5mm stereo connectors. The computer side of the cable kit consists of a HD15 Male cable, 2 x PS/2 Male cable, and 2 x 3.5mm stereo connectors for Speaker and Microphone connections. All cables are manufactured from superior molded cabling with integral strain relief and foil shielding for maximum EMI/RFI protection.

Features

  • Connects a USB Computer to Tripp Lite's B006-VUA4-K-R KVM Switch
  • All-in-1 construction and slim size makes management and organization of cables much easier
  • KVM Switch side of the cable kit consists of a HD15 Male cable, plus two 3.5mm stereo connectors
  • Computer side of the cable kit consists of a HD15 Male cable, 2 x PS/2 Male cable, 2 x 3.5mm Speaker/Microphone
  • Molded, color-coded connectors

Package Includes

  • 10-ft. (3.05 m) VGA/PS2/3.5mm All-in-1 KVM Cable Kit
RoHS compliant

Specifications

OVERVIEW
UPC Code037332154590
TechnologyPS/2; VGA/SVGA; Stereo Audio
PHYSICAL
ColorGray
Cable Length (ft.)10
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.72
CONNECTIONS
Side A - Connector 1HD15 (MALE)
Side A - Connector 23.5MM (MALE)
Side A - Connector 33.5MM (MALE)
Side B - Connector 1HD15 (MALE)
Side B - Connector 33.5MM (MALE)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Related Products

KVM Switches

  Model Number Description
4-Port KVM Switch with Audio, OSD and Peripheral Sharing B006-VUA4-K-R B006-VUA4-K-R 4-Port KVM Switch with Audio, OSD and Peripheral Sharing

Documents & Downloads

support icon

Do you own a
P757-010

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.