Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Up to 30% longer runtime than basic replacements
  • OEM certified premium batteries
  • Rugged, leakproof construction
  • Maintenance-free
  • Wide operating temperature range
  • 18-month limited warranty

Overview

These premium UPS replacement battery cartridges breathe new life into UPS systems suffering from expired or weak internal batteries. Each replacement battery set is carefully configured to meet or exceed all of the original manufacturer specifications and ships pre-assembled and ready for installation into your UPS system. Reusable packaging holds expired batteries for recycling center delivery. Compatible with select UPS systems from most major brands. See the UPS replacement battery page to confirm compatibility and quantity required.

Features

  • Restores your UPS to its original runtime specifications
  • Comes pre-assembled and ready for installation into your UPS system
  • Reusable packaging holds expired batteries for recycling center delivery
  • Compatible with many brands and models, including APC models SU2200RM3U, SU3000RM3U, SU3000RMT3U, NS2200RM3U, NS3000RM3U, NS3000RMT3U, SU5000T, and SU5000RMT5U. NOTE: SU5000T and SU5000RMT5U require (2) RBC12A

Package Includes

  • UPS battery replacement cartridge
  • Instruction manual with installation, recycling and warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332118462
BATTERY
Included Battery SetContains (8) 12V 7AH sealed lead acid batteries
Typical Battery Lifespan3 - 5 years, depending on host UPS operating system
PHYSICAL
Shipping Dimensions (hwd / in.)7.00 x 12.40 x 15.50
Shipping Weight (lbs.)44.00
Unit Dimensions (hwd / in.)3.800 x 10.000 x 6.000
Unit Weight (lbs.)44
ENVIRONMENTAL
Relative Humidity0 - 95% non-condensing
Operating Elevation0-10000 ft. (0-3000 m)
Storage Elevation (ft.)0 - 50,000
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)18-month limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.