UPS Replacement 192VDC Battery Cartridge Kit (2 sets of 8) for select Tripp Lite SmartOnline UPS
- Tripp Lite-certified premium battery cartridge
- Pre-assembled and wired battery kit offers simple installation
- Rugged leak-proof construction
- Maintenance free
- Wide operating temperature range
- 18-month limited warranty
RBC9-192
Have a Question?
Overview
COMPATIBLE WITH TRIPP LITE SU5000RT4U, SU6000RT4U and SU8000RT4U (See the Tripp Lite RBC selector guide to verify compatibility with your UPS)
Specifications
OVERVIEW
UPC Code | 037332128478 |
BATTERY
DC System Voltage (VDC) | 192 |
Included Battery Set | Contains (16) 12V 9AH sealed lead acid batteries |
PHYSICAL
Shipping Dimensions (hwd / in.) | 13.50 x 11.50 x 27.50 |
Shipping Weight (lbs.) | 113.80 |
Unit Dimensions (hwd / in.) | 2.7 x 8.1 x 24.3 |
Unit Weight (lbs.) | 96 |
WARRANTY
Product Warranty Period (U.S. & Canada) | 18-month limited warranty |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.