Mobile Cart Conversion Kit with Handle, Casters and Power Cord Manager for Tablet/Chromebook Charging Stations
- Converts an AC or USB charging station into a mobile cart*
- Supports maximum load capacity of 350 lbs (158.8 kgs)
- Includes reversible handle and power cord manager
- Includes 2 swivel/locking casters and 2 swivel-only casters
- Comes with all necessary installation hardware
- 5-year limited warranty
CSHANDLEKIT
Have a Question?
Overview
*CS16USB charging stations excluded
Features
- Adds reversible handle, rolling caster wheels and power cord manager to your charging station
- Ideal for schools, offices, warehouses, healthcare facilities and other locations where multiple tablets or Chromebooks are used regularly
- Supports a maximum load capacity of 350 lbs (158.8 kgs)
- 2 swivel/locking casters and 2 swivel-only casters—all are non-marking
- Comes with all necessary installation hardware
*CS16USB charging stations excluded
Specifications
OVERVIEW
UPC Code | 037332188939 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 4.60 x 27.56 x 11.02 |
Shipping Weight (lbs.) | 23.00 |
Unit Weight (lbs.) | 21.15 |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Related Products
Charging Stations & Carts
Model Number | Description | |
---|---|---|
![]() |
CS16AC | Multi-Device Charging Station, 16 AC Outlets, iPad and Android Tablets, Wall-Mount and Cart Options, Black |
![]() |
CS32AC | Multi-Device Charging Station, 32 AC Outlets, iPad and Android Tablets, Wall-Mount and Cart Options, Black |
![]() |
CS48USB | Multi-Device Charging Station, 48 USB Ports, iPad and Android Tablets, Black |
![]() |
CS48USBW | Multi-Device Charging Station, 48 USB Ports, iPad and Android Tablets, White |
Documents & Downloads
Documentation
Product Literature
Case Studies
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.