Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Manage a PS/2 or USB computer/KVM switch from a remote location up to 330ft (100m) away
  • Use readily available Cat5e cable for interconnection
  • 3-year limited warranty

Features

  • Enables you to control a PS/2 or USB computer/KVM switch from a distance of up to 330ft (100m) away.
  • Can control the computer or KVM switch via both Local and Remote Consoles.
  • The remote connection is made using standard Cat5e cable
  • Display mode of 1600 x 1200 @ 60Hz
  • Shielded Cat5e cables provide better transmission integrity

Package Includes

  • Transmitter and Receiver Unit (1 each)
  • 3-ft. PC/KVM Cable Kit (1)
  • Power Adapter (DC9V, 1A) for Receiver Unit (1)
  • 4-ft. (1.22 m) USB A-B Cable (1)
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332143419
Accessory TypeExtender Kit
TechnologyPS/2; VGA/SVGA
Accessory ClassKVM Switch Accessories
PRODUCT OVERVIEW
Product OverviewCat5e KVM Console Extender Kit
VIDEO
Max Supported Video Resolution1600 x 1200 @60Hz
HDR SupportNo
INPUT
AC Power Adapter Plug(s)NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 1A
AC Power Adapter Output Specs (V / A)9V / 1.33A
AC Power Adapter Cord Length (ft.)5
AC Power Adapter Cord Length (m)1.5
Voltage Compatibility (VAC)100; 110; 120; 127; 200; 208; 220; 230; 240
POWER
Power Source TypeAC Adapter
Power Over Cable (PoC) SupportNo
DC Barrel PlugOD: 5.5 x 2.1 x 9.5mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)3.5
CONNECTIONS
Number of Ports1
Side A - Connector 1(2) HD15 (FEMALE)
Side A - Connector 2RJ45 (FEMALE)
Side A - Connector 3USB B (FEMALE)
Side A - Connector 4(2) MINI DIN-6 (FEMALE)
Side B - Connector 1HD15 (FEMALE)
Side B - Connector 2RJ45 (FEMALE)
Side B - Connector 3(2) MINI DIN-6 (FEMALE)
Computer Keyboard and Mouse InterfacePS/2; USB
Computer Monitor InterfaceVGA
Console Keyboard and Mouse InterfacePS/2
Console Monitor InterfaceVGA
Connector PlatingNickel
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsRed (Power); Green (Link)
PHYSICAL
ColorSilver
Material of ConstructionSteel
Receiver Unit Dimensions (hwd / in.)1 x 5.2 x 2.6
Receiver Unit Weight (lbs.)1.3
Shipping Dimensions (hwd / in.)5.40 x 6.90 x 8.00
Shipping Weight (lbs.)2.60
Transmitter Unit Dimensions (hwd / in.)1 x 5.2 x 2.6
Transmitter Unit Weight (lbs.)1.3
Unit Packaging TypeBox
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Relative Humidity0%-90% RH, Non-Condensing
BTUs  11.9 BTU/Hr
COMMUNICATIONS
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
FEATURES & SPECIFICATIONS
Recommended Category CableCat5/Cat5e Cables
STANDARDS & COMPLIANCE
External Power Supply CertificationsFCC; UL; cUL; TUV; CB
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m) N105-025-GY N105-025-GY Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m)
Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M), PoE, Gray, 50 ft. (15.24 m) N105-050-GY N105-050-GY Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M), PoE, Gray, 50 ft. (15.24 m)
Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M), PoE, Gray, 100 ft. (30.5 m) N105-100-GY N105-100-GY Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M), PoE, Gray, 100 ft. (30.5 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m) N201-025-GY N201-025-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 50 ft. (15.24 m) N201-050-GY N201-050-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 50 ft. (15.24 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 75 ft. (22.86 m) N201-075-GY N201-075-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 75 ft. (22.86 m)

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1C Extended Warranty and Technical Support for Select Products – DC Power, KVM, PDU, Inverters, Power Management
WEXT2C Extended Warranty and Technical Support for Select Products – DC Power Supplies, KVM Switches, PDUs, Power Inverters, Power Management
WEXT3C Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, KVM Switches, PDUs, Power Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.