Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartRack Enclosure Skirt Kit


  • Brush strip blocks unwanted airflow under rack enclosure
  • Improves cooling efficiency
  • Segregates cold aisle from hot aisle
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

SRSKIRT

Have a Question?
Contact Us

Overview

Tripp Lite's SmartRack SRSKIRT is a brush strip that blocks unwanted airflow under rack enclosure cabinets. The SRSKIRT improves cooling efficiency by segregating cold aisle from hot aisle.

Features

  • Brush strip blocks unwanted airflow under rack enclosure cabinets
  • Improves cooling efficiency by segregating cold aisle from hot aisle

Package Includes

  • 1 Piece of SRSKIRT
  • Mounting Hardware
  • Installation instructions
RoHS compliant

Specifications

OVERVIEW
UPC Code037332144867
Product TypeEnclosure Skirt Kit
Accessories TypeEnclosure Skirt Kit
COOLING
Cooling TypePassive
PHYSICAL
Shipping Dimensions (hwd / in.)0.86 x 24.40 x 2.68
Shipping Weight (lbs.)0.88
Unit Dimensions (hwd / in.)2.5 x 23.625 x .39
Unit Weight (lbs.)1.5
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

More Q&As may be available on the SRSKIRT model support page.

Documents & Downloads

support icon

Do you own a
SRSKIRT
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.