Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartRack Enclosure Skirt Kit - use with 3 in. casters

Model Number: SRSKIRT3


  • To be used with heavy duty 3" casters
  • Brush strip blocks unwanted airflow under rack enclosure
  • Improves cooling efficiency
  • Segregates cold aisle from hot aisle
  • 5-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's SmartRack SRSKIRT3 is a brush strip that blocks unwanted airflow under rack enclosure cabinets that are using the heavy duty 3" casters. The SRSKIRT3 improves cooling efficiency by segregating cold aisle from hot aisle.

Features

  • Brush strip blocks unwanted airflow under rack enclosure cabinets that are using the heavy duty 3" casters
  • Improves cooling efficiency by segregating cold aisle from hot aisle

Package Includes

  • 1 Piece of SRSKIRT3
  • Mounting Hardware
RoHS compliant

Specifications

OVERVIEW
UPC Code037332180797
COOLING
Cooling TypePassive
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)1.00 x 24.60 x 4.20
Shipping Weight (lbs.)2.20
Unit Dimensions (hwd / in.)3.5 x 23.6 x .4
Unit Weight (lbs.)1.6
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.