Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Colocation Kit for 42U Rack Enclosures


  • Converts a standard 42U SmartRack® rack enclosure into a dual-compartment, colocation rack
  • Allows two different users to occupy their own half of an enclosure, each with its own unique combination lock
  • Includes all necessary mounting hardware
  • Simple to install

View Full Product Details

Tripp Lite Part Number

SRCOLOKIT42U

Have a Question?
Contact Us

Overview

The SRCOLOKIT42U turns a standard 42U single-compartment rack into a dual-compartment colocation rack, allowing two different users to occupy 20U of space each. An included divider panel separates the two compartments, and the rack’s 42U front and rear doors are replaced by independently lockable 21U doors, each with its own unique, user-settable combination code. This colocation kit includes all necessary mounting hardware.

Features

  • Colocation kit for standard 42U rack enclosures
  • Converts 42U of space into two separately lockable 20U compartments
  • Allows two different users to occupy one rack enclosure
  • Includes divider panel, lockable doors and all necessary mounting hardware
  • Simple to install

Package Includes

  • (4) Colocation Doors
  • (4) Hinge Brackets(1) Divider Plate
  • (1) Roof
  • (2) Cable Channels
  • (1) Blocking Plate
  • (4) Divider Plate Brackets
  • (20) M6 Screws
  • (12) Washers
  • (4) 8-32 Screws
  • (1) Replacement Label

Specifications

OVERVIEW
UPC Code037332181633
Product TypeRackmount Kit
Accessories TypeRackmount Kit
PHYSICAL
Shipping Dimensions (hwd / in.)29.50 x 14.00 x 41.50
Shipping Weight (lbs.)110.44

Questions & Answers

More Q&As may be available on the SRCOLOKIT42U model support page.

Documents & Downloads

support icon

Do you own a
SRCOLOKIT42U

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.