Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

3-piece RCA Component Video Kit for easy wall plate installation.

  • 3-piece Keystone Kit for Component Video
  • Snaps into most universal keystone style wall plates
  • Color-coded Red, Green, Blue for quick identification

Overview

This three-piece Component Video Keystone Kit consists of three color-coded (Red, Green, Blue) RCA couplers, which snap in to most universal keystone wall plates, including N042-Series plates. Feed-through couplers accept male Component Video cable ends, which allow for fast and easy video wiring.

Features

  •    3-piece kit for Component Video wall plate wiring
  •    Color-coded for quick identification
  •    Universal Keystone design

Package Includes

  • 1 - Red RCA Female/Female coupler
  • 1 - Green RCA Female/Female coupler
  • 1 - Blue RCA Female/Female coupler
RoHS compliant

Specifications

OVERVIEW
UPC Code037332173140
Product TypeAudio Keystone
Accessory TypeModule Kit
TechnologyComponent
CONNECTIONS
Side A - Connector 1RCA (FEMALE)
Side B - Connector 1RCA (FEMALE)
PHYSICAL
ColorBlue; Green; Red
Connector ColorRed; Green; Blue
Shipping Dimensions (hwd / in.)5.00 x 4.00 x 0.50
Shipping Weight (lbs.)0.09
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

USB Panel Mount

  Model Number Description
12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 N062-012-KJ N062-012-KJ 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 N062-016-KJ N062-016-KJ 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 N062-024-KJ N062-024-KJ 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 N062-032-KJ N062-032-KJ 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6

Cable Management

  Model Number Description
3-Port Keystone Single-Gang Faceplate, White, TAA N080-103 N080-103 3-Port Keystone Single-Gang Faceplate, White, TAA
4-Port Keystone Single-Gang Faceplate, White, TAA N080-104 N080-104 4-Port Keystone Single-Gang Faceplate, White, TAA
6-Port Keystone Single-Gang Faceplate, White, TAA N080-106 N080-106 6-Port Keystone Single-Gang Faceplate, White, TAA
Single-Gang Surface-Mount Back Box, White, TAA N080-SMB1-WH N080-SMB1-WH Single-Gang Surface-Mount Back Box, White, TAA

Couplers

  Model Number Description
HDMI Keystone Wallplate Coupler, White (F/F) P164-000-KJ-WH P164-000-KJ-WH HDMI Keystone Wallplate Coupler, White (F/F)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.