Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartRack Airflow Optimization Kit


  • Airflow Optimization Kit
  • Blocks recirculation of warm air through side gaps
  • Improves cooling efficiency
  • Supports equipment with front-to-rear or side-to-side airflow
  • Works with all SmartRack enclosures (25U, 42U, 45U, 48U)
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

SRGASKET

Have a Question?
Contact Us

Overview

Tripp Lite's SmartRack SRGASKET is an Airflow Optimization Kit that works with all SmartRack enclosures (25U, 42U, 45U, 48U). It improves cooling efficiency by blocking recirculation of warm air through side gaps. The SRGASKET supports equipment with front-to-rear or side-to-side airflow.

Features

  • Airflow Optimization Kit that works with all SmartRack enclosures (25U, 42U, 45U, 48U)
  • Improves cooling efficiency by blocking recirculation of warm air through side gaps
  • Supports equipment with front-to-rear or side-to-side airflow

Package Includes

  • (4) 7-1/4 inch gasket with adhesive strip
  • (4) 5 inch gasket with adhesive strip
  • (4) 24-7/8 inch gasket with adhesive strip
  • (6) 3-7/8 inch gasket with adhesive strip
  • Installation Instructions
RoHS compliant

Specifications

OVERVIEW
UPC Code037332146526
Accessory TypeAirflow Management
Accessory ClassCooling Accessories
COOLING
Cooling TypePassive
PHYSICAL
Shipping Dimensions (hwd / in.)2.60 x 25.40 x 6.10
Shipping Weight (lbs.)0.70
FEATURES & SPECIFICATIONS
IP68 Rated  No
STANDARDS & COMPLIANCE
Certification & ComplianceRoHS; EIA/ECA-310-E
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

More Q&As may be available on the SRGASKET model support page.
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.