SmartRack Airflow Optimization Kit
- Airflow Optimization Kit
- Blocks recirculation of warm air through side gaps
- Improves cooling efficiency
- Supports equipment with front-to-rear or side-to-side airflow
- Works with all SmartRack enclosures (25U, 42U, 45U, 48U)
- 5-year limited warranty
Overview
Features
- Airflow Optimization Kit that works with all SmartRack enclosures (25U, 42U, 45U, 48U)
- Improves cooling efficiency by blocking recirculation of warm air through side gaps
- Supports equipment with front-to-rear or side-to-side airflow
Specifications
OVERVIEW
UPC Code | 037332146526 |
COOLING
Cooling Type | Passive |
PHYSICAL
Shipping Dimensions (hwd / in.) | 2.60 x 25.40 x 6.10 |
Shipping Weight (lbs.) | 0.70 |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |