Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

1U Blanking Panel Kit, Toolless-Mounting, 200 pieces


  • 19" 1U Blanking Panel Kit
  • 200 pieces of 1U blanking panels included to fill from 1U to 200U of rack space
  • Improves cooling efficiency
  • Fills unused rack spaces to optimize airflow and prevent recirculation
  • Toolless mounting
  • Fits any square hole, EIA compliant enclosure
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

SR1UPANEL200

Have a Question?
Contact Us

Overview

Tripp Lite's SmartRack SR1UPANEL200 is a 19" 1U blanking panel kit. The kit includes 200 pieces to fill from 1U to 200U of rack space. SR1UPANEL200 improves cooling efficiency inside the enclosure by filling unused rack space and optimizing airflow and preventing recirculation. Offers toolless mounting and fits any square hole, EIA compliant enclosure.

Features

  • 19" 1U blanking panel kit
  • Includes 200 pieces to fill from 1U to 200U of rack space
  • Improves cooling efficiency inside the enclosure by filling unused rack space and optimizing airflow and preventing recirculation
  • Offers toolless mounting and fits any square hole, EIA compliant enclosure

Package Includes

  • SR1UPANEL200- contains 200 pieces of 1U blanking panels
  • Installation Instructions
RoHS compliant

Specifications

OVERVIEW
UPC Code037332184023
Accessory TypePass-Through Panel
Accessory ClassRack Accessories
COOLING
Cooling TypePassive
PHYSICAL
Shipping Dimensions (hwd / in.)22.60 x 26.25 x 31.50
Shipping Weight (lbs.)64.00
Unit Dimensions (hwd / in.)1.75 x 19 x 1.25
Unit Weight (lbs.).93
FEATURES & SPECIFICATIONS
IP68 Rated  No
STANDARDS & COMPLIANCE
Certification & ComplianceRoHS; REACH; EIA/ECA-310-E
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

More Q&As may be available on the SR1UPANEL200 model support page.

Related Products

Server Racks & Cabinets

  Model Number Description
42U SmartRack Value Series Standard-Depth Rack Enclosure Cabinet, 2400 lbs (1088.6 kgs) Capacity with doors & side panels SR2400 SR2400 42U SmartRack Value Series Standard-Depth Rack Enclosure Cabinet, 2400 lbs (1088.6 kgs) Capacity with doors & side panels
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.