Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartRack Mounting Rail Kit - enables 4-Post Rackmount Installation of select UPS Systems


  • Supports heavy UPS systems in 4-post rackmount applications
  • Adjustable to any setting between 20.5 and 36 in.
  • Square-hole rack attachment hardware is included
  • Supports a UPS chassis up to 500 lbs (226.8 kgs)
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

4POSTRAILKITHD

Have a Question?
Contact Us

Overview

Tripp Lite's 4POSTRAILKITHD is an adjustable rackmount shelf system that supports heavy UPS systems in 4-post rackmount applications. Includes one pair of expandable "L bracket" mounting rails to offer front-to-rear support of select rackmount UPS systems, or other heavy pieces of networking or power protection equipment with a 17.5-in. wide rectangular chassis. A pair of expandable "L brackets" adjust to any setting between 20.5 and 36 in. The kit includes mounting hardware compatible with square-hole racks. Supports up to 500 lbs (226.8 kgs)

Features

  • An adjustable rackmount shelf system that supports heavy UPS systems in 4-post rackmount applications
  • Includes one pair of expandable "L bracket" mounting rails to offer front-to-rear support of rackmount UPS systems
  • Expandable "L brackets" adjust to any setting between 20.5 and 36 inches
  • Includes mounting hardware compatible with square-hole racks
  • Compatible with other heavy pieces of networking or power protection equipment with a 17.5-in. wide rectangular chassis
  • Supports up to 500 lbs (226.8 kgs)

Package Includes

  • Pair of expandable L brackets
  • Attachment hardware
RoHS compliant

Specifications

OVERVIEW
UPC Code037332182999
PHYSICAL
Material of ConstructionSteel
Shipping Dimensions (hwd / in.)6.50 x 4.50 x 24.00
Shipping Weight (lbs.)10.50
Weight Capacity - Stationary (lbs.)500
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Documents & Downloads

support icon

Do you own a
4POSTRAILKITHD

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.