Eaton
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
tl-presaleshelp@eaton.com

SmartRack Heavy-Duty Rolling Caster Kit, 4 pack

Part Number:  SRCASTERHDKIT

  • Heavy-duty rating of 750 lbs (340.2 kgs) per caster
  • Allows stationary and rolling weight for 3000 lbs (1360.8 kgs)
  • Enables floor enclosures and 4-post open frame racks to be mobile
  • Includes 4 casters and mounting hardware
  • 5-year limited warranty
Have a Question?
Contact Us

Overview

Tripp Lite's SmartRack SRCASTERHDKIT is a heavy-duty rolling caster kit used to maneuver rack enclosures and 4-post open frame racks to their desired location. The heavy-duty casters (750 lbs (340.2 kgs) per caster rating) allows for a weight limit of 3000 lbs (1360.8 kgs) both stationary and rolling. The kit includes 4 casters and mounting hardware.

Features

  • Heavy-duty rolling caster kit used to maneuver rack enclosures and 4-post open frame racks to their desired location
  • Heavy-duty casters (750 lbs (340.2 kgs) per caster rating) allow for a weight limit of 3000 lbs (1360.8 kgs) both stationary and rolling
  • Includes 4 casters and mounting hardware.

Package Includes

  • (4) Heavy-Duty Casters
  • Mounting Hardware
RoHS compliant

Specifications

OVERVIEW
UPC Code037332172327
Accessory TypeRolling Caster Kit
Accessory ClassRack Accessories
PHYSICAL
Shipping Dimensions (hwd / in.)12.60 x 4.72 x 4.92
Shipping Weight (lbs.)13.30
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email tl-presaleshelp@eaton.com.