Part Number: BHDBT-K-SI-ER
Transmit HDMI video and audio, RS-232 serial and IR Remote Control signals over a single Cat5e/6/6a cable to a projector, monitor or television. Ideal for digital signs and trade show presentations.
- Extends a 1080p @ 60 Hz signal up to 500 feet (150 m)
- Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD
- Controls RS-232 serial devices at baud rates up to 115 Kbps
- Allows you to control a Blu-ray™ player from a remote monitor
- Plug and play—no software or drivers to install
- 1-year limited warranty
Features
- Extends a High Definition 1920 x 1080 (1080p) @ 60 Hz signal up to 500 feet (150 m)
- Accepts up to five BHDBT-TR-SI-ER transceivers and six total monitors to further expand the range up to 3,000 feet (900 m)
- Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD audio
- Supports 36-bit Deep Color (12 bits per channel), CEC pass-through, 3D video, EDID and HDCP
Allows You to Control Other Display Devices
- 2-way 39 KHz IR Remote Control functionality lets you control your Blu-ray player with its remote while standing at the remote monitor (and vice versa)
- RS-232 serial port supports 115 Kbps full-duplex baud rates for scanners and touchscreen monitors
Easy to Set Up and Use
- Plug-and-play engineering means no software or drivers to download and install
- Ready to use in minutes
- Included mounting hardware lets you install each unit on a wall, rack or pole
- Locking HDMI ports on both the transmitter and receiver
prevent cables from coming loose or disconnected, ensuring an intact signal
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332187086 |
Product Type | Extender Kit |
Technology | HDBaseT; HDMI; IR |
VIDEO
Max 720P Range (ft) | 500 |
Max 1080P Range (ft) | 500 |
HDR Support | No |
INPUT
AC Power Adapter Plug(s) | NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.5A |
AC Power Adapter Output Specs (V / A) | 5V / 3A |
AC Power Adapter Cord Length (ft.) | 4.5 |
AC Power Adapter Cord Length (m) | 1.4 |
POWER
Power Source Type | AC Adapter |
Power Over Cable (PoC) Support | No |
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | HDMI (FEMALE) |
Side A - Connector 2 | RJ45 (FEMALE) |
Side B - Connector 1 | HDMI (FEMALE) |
Side B - Connector 2 | RJ45 (FEMALE) |
Side B - Connector 3 | DB9 (MALE) |
Daisy-chainable / Cascadable | No |
PHYSICAL
Color | Black |
Included Mounting Accessories | Y |
Receiver Unit Height (in.) | 1.1 |
Receiver Unit Width (in.) | 4.5 |
Receiver Unit Depth (in.) | 1.1 |
Shipping Dimensions (hwd / in.) | 2.20 x 11.40 x 6.50 |
Shipping Weight (lbs.) | 2.50 |
Transmitter Unit Depth (in.) | 2.5 |
Transmitter Unit Height (in.) | 1.1 |
Transmitter Unit Width (in.) | 4.5 |
Unit Weight Details | 0.55lbs (Transmitter) 0.5lbs (Receiver |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Relative Humidity | 20 to 90% |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 500 |
Max 480P Range (ft) | 500 |
Max 1440 x 900 Range (ft) | 500 |
Max 1080i Range (ft) | 500 |
Max 480i Range (ft) | 500 |
Max 640 x 480 Range (ft) | 500 |
Max 800 x 600 Range (ft) | 500 |
Max 1600 x 1200 Range (ft) | 500 |
IR Remote Extension Support | Yes |
RS-232 Serial Extension Support | Yes |
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) | |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) | |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) | |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) | |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) | |
P569-010-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. | |
P569-010-LOCK | High Speed HDMI Cable with Ethernet and Locking Connector, UHD 4K, 24AWG (M/M), 10 ft. (3.05 m) |
Audio Video Panel Mount
Model Number | Description | |
---|---|---|
BHDBT-001-KJ-GY | Toolless Cat6a Keystone Jack, Gray, TAA |
Couplers
Model Number | Description | |
---|---|---|
BHDBT-001-FF | Cat6a Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), TAA |
Computer & Storage
Model Number | Description | |
---|---|---|
P520-006 | Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m) |
Documents & Downloads
Useful Web Pages
Product Videos
- HDMI: Getting the (Digital) Picture
https://tripplite.eaton.com/video/hdmi-getting-the-digital-picture/136216 - Connecting Video Sources to Displays: HDBaseT Solutions
https://tripplite.eaton.com/video/connecting-video-sources-to-displays-hdbaset-solutions/97051
Product Images