HDBaseT Class B (HDBaseT-Lite) HDMI Over Cat5e/6/6a Extender Kit, Serial & IR Control, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, Up to 230 ft. (70.1 M), TAA
- Extends both a 4096 x 2160 and 3840 x 2160 (4K x 2K) @ 30Hz signal up to 130-ft. (39.62 m)
- Extends a 1080p @ 60 Hz signal up to 230-ft. (70.1 m)
- Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD
- Controls RS-232 serial devices at baud rates up to 115 Kbps
- Allows you to control a Blu-ray™ player from a remote monitor
- 1-year limited warranty
BHDBT-K-SI
Have a Question?
Overview
You can also control RS-232 serial devices, such as touchscreen displays or scanners, at baud rates up to 115 Kbps. The BHDBT-K-SI's 2-way IR Remote Control feature (@ 39 KHz) lets you control your Blu-ray player using its remote when at the remote monitor or control your remote monitor using its remote when at the Blu-ray player. Locking HDMI ports (ideal for use with Tripp Lite's High-Speed HDMI cables with locking connectors, such as P569-006-LOCK) on both the transmitter and receiver prevent cables from coming loose or undone, ensuring an intact signal.
The BHDBT-K-SI supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD audio, as well as 3D video, EDID and HDCP. Included mounting hardware lets you attach each unit to a wall, rack or pole. There's no software to download or install, and you can have the BHDBT-K-SI Extender Kit set up and ready to go quickly. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Features
- Extends an Ultra High Definition (UHD) 4096 x 2160 or 3840 x 2160 (4K x 2K) @ 30Hz signal up to 130-ft. (39.26 m)
- Extends a High Definition 1920 x 1080 (1080p) @ 60 Hz signal up to 230-ft. (70.1 m)
- Accepts up to five BHDBT-TR-SI transceivers and six total monitors to further expand the range up to 780-ft. (237.74 m) (4096 x 2160 or 3840 x 2160 @ 30Hz) or 1,380-ft. (420.62 m) (1080p @ 60Hz)
- Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD audio
- Supports 36-bit Deep Color (12 bits per channel), CEC pass-through, 3D video, EDID and HDCP
Allows You to Control Other Display Devices
- 2-way 39 KHz IR Remote Control functionality lets you control your Blu-ray player with its remote while standing at the remote monitor (and vice versa)
- RS-232 serial port supports 115 Kbps full-duplex baud rates for scanners and touchscreen monitors
Easy to Set Up and Use
- Plug-and-play engineering means no software or drivers to download and install
- Ready to use in minutes
- Included mounting hardware lets you install each unit on a wall, rack or pole
- Locking HDMI ports (for use with Tripp Lite High Speed HDMI cables with locking connectors, such as P569-006-LOCK) on both the transmitter and receiver prevent cables from coming loose or disconnected, ensuring an intact signal
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332187079 |
Product Type | HDBaseT (cat5/Cat6) Kit |
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A |
Technology | HDBaseT; HDMI; Serial (RS232); IR; Cat5/5e; Cat6 |
Form Factor and Mounting Options | Box; Wall-mount |
VIDEO
Max Supported Video Resolution | 3840x2160 (4K @ 30Hz) |
Max 720P Range (ft) | 230 |
Max 1080P Range (ft) | 230 |
Max 1280 x 720 (720p) Range (ft) | 230 |
Max 1920 x 1080 (1080p) Range (ft) | 230 |
Max 1920 x 1200 Range (ft) | 230 |
Max 2560 x 1600 Range (ft) | 130 |
Max 3840 x 2160 (4K@30Hz) Range (ft) | 130 |
Transmitter Video Input | HDMI |
Receiver/Transceiver Video Output | HDMI |
Receiver - Number of Video Outputs | 1 |
Signal Range (ft.) | 130 |
Signal Range (m) | 40 |
Recommended Cabling | HDMI |
Max Supported Color Depth | 36-bit Deep Color |
3D Video Supported | Yes |
AUDIO
Audio Input | HDMI |
Audio Output | HDMI |
Audio Specification | 7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD |
POWER
Power Source | Transmitter and Receiver (Included) |
Power Source Type | AC Adapter |
AC Plug Type | NEMA 1-15P |
External Power Supply Input Specs (V / Hz / A) | 100-240V / 50-60Hz / 0.5A |
External Power Supply Output Specs (V / A) | 5V/3A |
External Power Supply Cord Length (ft.) | 4.5 |
External Power Supply Cord Length (m.) | 1.4 |
External Power Supply DC Barrel Connector Specs | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
External Power Supply Certifications | UL; cUL; RoHS; FCC |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | GREEN UNIT LED INDICATES POWER / GREEN RJ45 LED's INDICATE HDCP IS WORKING / ORANGE UNIT LED INDICATES HDBASET SYSTEM ACTIVATION / ORANGE RJ45 LED's INDICATE HDBASET LINK |
PHYSICAL
Color | Black |
Included Mounting Accessories | Wallmount |
Number of Displays | 1 |
Optional Mounting Accessory Notes | Can DIN Mount using Tripp Lite Bracket B110-DIN-01 |
Receiver Unit Dimensions (hwd / in.) | 2.46 x 4.53 x 1.06 |
Receiver Unit Height (in.) | 1.1 |
Receiver Unit Width (in.) | 4.5 |
Receiver Unit Depth (in.) | 1.1 |
Receiver Unit Weight (lbs.) | 1.01 |
Shipping Dimensions (hwd / in.) | 2.20 x 6.20 x 11.30 |
Shipping Weight (lbs.) | 2.10 |
Transmitter Unit Depth (in.) | 2.5 |
Transmitter Unit Dimensions (hwd / in.) | 2.46 x 4.53 x 1.06 |
Transmitter Unit Height (in.) | 1.1 |
Transmitter Unit Weight (lbs.) | 1.01 |
Transmitter Unit Width (in.) | 4.5 |
Unit Dimensions (hwd / in.) | 2.46 x 4.53 x 1.06 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 1.01 |
Unit Weight Details | 0.55lbs (Transmitter) 0.5lbs (Receiver |
Housing | Metal |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 F (0 to 40) |
Storage Temperature Range | 5 TO 122F (-15 TO 50 C) |
Relative Humidity | 0% TO 85% RH, Non-Condensing |
Operating Humidity Range | 0% TO 85% RH, Non-Condensing |
Storage Humidity Range | 0% TO 85% RH, Non-Condensing |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 230 |
Max 480P Range (ft) | 230 |
Max 1440 x 900 Range (ft) | 230 |
Max 1080i Range (ft) | 230 |
Max 1920 x 1440 Range (ft) | 130 |
Max 4K UHD Range (ft) | 130 |
Max 480i Range (ft) | 230 |
Max 640 x 480 Range (ft) | 230 |
Max 800 x 600 Range (ft) | 230 |
Max 1600 x 1200 Range (ft) | 230 |
Max 2048 x 1536 Range (ft) | 130 |
EDID Compatible | Yes |
IR Remote Extension Support | Yes |
RS-232 Serial Extension Support | Yes |
Consumer Electronics Control (CEC) Supported | Yes |
USB Extension Support | No |
CONNECTIONS
Ports | 1 |
Side A - Connector 1 | HDMI (FEMALE) |
Side A - Connector 2 | RJ45 (FEMALE) |
Side B - Connector 1 | HDMI (FEMALE) |
Side B - Connector 2 | RJ45 (FEMALE) |
Side B - Connector 3 | DB9 (MALE) |
FEATURES & SPECIFICATIONS
HDMI Specification | 1.4 |
HDCP Specification | 1.4 |
Driver Required | No |
Built-In Equalizer | No |
STANDARDS & COMPLIANCE
Certifications | Tested to FCC, RoHS, REACH |
Approvals | CE, FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the BHDBTKSI model support page.
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m) |
![]() |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) |
![]() |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m) |
![]() |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m) |
![]() |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P520-006 | Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m) |
![]() |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
![]() |
P569-010-CERT | Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 10 ft. (3.05 m) |
![]() |
P569-010-LOCK | High Speed HDMI Cable with Ethernet and Locking Connector, UHD 4K, 24AWG (M/M), 10 ft. (3.05 m) |
Video Extenders
Model Number | Description | |
---|---|---|
![]() |
BHDBT-TR-SI | HDBaseT Class B (HDBaseT-Lite) HDMI over Cat5e/6/6a Extender Transceiver, Serial and IR, 4K x 2K @ 30 Hz UHD / 1080p @ 60 Hz, Up to 230 ft. (70.1 m), TAA |
Audio Video Panel Mount
Model Number | Description | |
---|---|---|
![]() |
BHDBT-001-KJ-GY | Toolless Cat6a Keystone Jack, Gray, TAA |
Couplers
Model Number | Description | |
---|---|---|
![]() |
BHDBT-001-FF | Cat6a Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), TAA |
Resources & Downloads
Product Videos
- Connecting Video Sources to Displays: HDBaseT Solutions
https://www.tripplite.com/video/connecting-video-sources-to-displays-hdbaset-solutions/97051 - HDMI: Getting the (Digital) Picture
https://www.tripplite.com/video/hdmi-getting-the-digital-picture/136216
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.