Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

VGA with Audio over Cat5/Cat6 Extender Kit, Transmitter & Receiver with EDID, 2 Local/2 Remote Displays, 1440x900, Up to 500 ft. (152 m)


  • Extends a VGA + Stereo Audio signal up to 500 ft.
  • Connect up to four VGA monitors: 2 Local and 2 Remote
  • EDID copy feature ensures optimal display compatibility
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

B130-202A

Have a Question?
Contact Us

Features

  • Connect up to 4 monitors - 2 local and 2 remote
  • 3.5mm Stereo audio support and extension
  • Extends a 1440 x 900 @ 60Hz signal up to 165 ft. (50 m) from the source
  • Extends a 1024 x 768 @ 60Hz signal up to 500 ft. (150 m) from the source
  • EDID copy feature ensures optimal display compatibility
  • Built-in equalization control allows for adjustment of the video image
  • All operating systems are supported
  • Plug-and-play; no software or drivers are required
  • HDCP compliant

System Requirements

  • PC with VGA video output and 3.5mm Stereo output
  • Monitors with VGA input; speakers with 3.5mm Stereo input

Package Includes

  • Transmitter Unit
  • Receiver Unit
  • (2) External Power Supplies with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A Output: 5V, 2A, 4.5 ft.)
  • Screwdriver for equalization adjustment
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332182647
Product TypeExtender Kit
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4.5 ft.
TechnologyVGA/SVGA; Stereo Audio; Cat5/5e; Cat6
VIDEO
Max Supported Video Resolution1440x900 @ 60Hz
Max 720P Range (ft)165
Max 1280 x 720 (720p) Range (ft)165
Transmitter Video InputVGA
Transmitter - Number of Video Outputs2
Transmitter - Local Display OutputVGA
Receiver/Transceiver Video OutputVGA
Receiver - Number of Video Outputs2
Range Extension using other Tripp Lite product1000ft @ 1024 x 768 (60Hz) 500ft @ 1920 x 1440 (60Hz)
Recommended CablingSolid Wire Cat6 Cables (Tripp Lite's N202-Series)
Other Tripp Lite product used to extend rangeB132-110A
HDR SupportNo
3D Video SupportedNo
Maximum Signal Range (ft)500
Maximum Signal Range Details
500 ft @ 1024 x 768 (60Hz)
165 ft @ 1440 x 900 (60Hz)
AUDIO
Audio Input3.5mm
Audio Output3.5mm
Audio SpecificationStereo Audio
POWER
Power Source TypeAC Adapter
AC Plug TypeNEMA 1-15P
Power SourceTransmitter and Receiver (Included)
Power Over Cable (PoC) SupportNo
External Power Supply Input Specs (V / Hz / A)100-240V / 50-60Hz / 0.5A
External Power Supply Output Specs (V / A)5V/2A
External Power Supply Cord Length (ft.)4.5
External Power Supply Cord Length (m.)1.38
DC Barrel PlugOD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
External Power Supply CertificationsFCC; PSE; TUV; UL; cUL
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsTX & RX: Red (Power); EDID (Orange); RJ45: Green (Connection), Orange (Data Transmission)
PHYSICAL
ColorBlack
Included Mounting AccessoriesWallmount
Number of Displays4
Optional Mounting Accessory NotesCan DIN Mount using Tripp Lite Bracket  B110-DIN-01 
Form Factor/Mounting OptionsBox; Wall-mount
Receiver Unit Dimensions (hwd / in.)4.53 x 1.06 x 2.46
Receiver Unit Weight (lbs.)0.5
Shipping Dimensions (hwd / in.)2.20 x 6.20 x 8.40
Shipping Weight (lbs.)1.70
Transmitter Unit Dimensions (hwd / in.)4.53 x 1.06 x 2.46
Transmitter Unit Weight (lbs.)0.5
Unit Packaging TypeBox
HousingMetal
ENVIRONMENTAL
Operating Temperature Range32 to 122 F (0 to 50 C)
Storage Temperature Range-4 to 158 (-20 to 70 C)
Relative Humidity10% to 90% RH, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)500
Max 480P Range (ft)500
Max 1440 x 900 Range (ft)165
Max 480i Range (ft)500
Max 640 x 480 Range (ft)500
Max 800 x 600 Range (ft)500
EDID Compatible  Yes
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
Consumer Electronics Control (CEC) SupportedNo
USB Extension SupportNo
CONNECTIONS
Ports2
Side A - Connector 1(3) HD15 (FEMALE)
Side A - Connector 2RJ45 (FEMALE)
Side A - Connector 33.5MM (FEMALE)
Side B - Connector 1(2) HD15 (FEMALE)
Side B - Connector 2RJ45 (FEMALE)
Side B - Connector 33.5MM (FEMALE)
FEATURES & SPECIFICATIONS
Driver RequiredNo
10/100 Ethernet Extension SupportNo
Built-In EqualizerYes
STANDARDS & COMPLIANCE
CertificationsTested to FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

When video images are transmitted over cable, skew is a distortion in the image caused by the late arrival of one or more of the color signals. The delayed color signal is shifted to the right of other colors in the image, resulting in poor image quality. Skew is caused when high-resolution video signals are transmitted long distances over twisted pair cables. If the rate of twist varies between the pairs, each pair may be a different length and this can cause skew. A zero-skew cable is specifically designed for video transmission and has twisted pairs that are exactly the same length so the red, green and blue signals of the video arrive at exactly the same time.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Extended Display Identification Data (EDID) data exchange is a standardized means for a display to communicate its capabilities to a source device. The premise of this communication is for the display to relay its operational characteristics, such as its native resolution, to the attached source and then allow the source to generate the necessary video characteristics to match the needs of the display. This maximizes the functional compatibility between devices without requiring a user to configure them manually, thus reducing the potential for incorrect settings and adjustments that could compromise the quality of the displayed images and overall reliability of the system.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

More Q&As may be available on the B130202A model support page.

Related Products

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m) N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m) N202-075-BL N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m) N202-100-BL N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m) N202-125-BL N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m)

Audio Video Cables

  Model Number Description
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) P312-006 P312-006 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m)
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m) P312-010 P312-010 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. (1.83 m) P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. (1.83 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. (3.05 m) P502-010 P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. (3.05 m)
VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M) 6 ft. (1.83 m) P504-006 P504-006 VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M) 6 ft. (1.83 m)
VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M), 10 ft. (3.05 m) P504-010 P504-010 VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M), 10 ft. (3.05 m)

Documents & Downloads

support icon

Do you own a
B130-202A

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.