VGA over Cat5/6 Extender Kit, Transmitter/Receiver for Video/Audio, USB Powered, Up to 750 ft. (228.6 m), TAA
Part Number: B130-101A-MR
Extends a VGA video and audio signal up to 750-ft. (230M) from the source
- Extends a 1920 x 1080 video and audio signal up to 300-ft. (91.44 m), or a 1024 x 768 video and audio signal up to 750-ft. (228.6 m)
- EDID copy feature stores the monitor's EDID information and sends it to the connected computer, ensuring optimal display compatibility
- Power is supplied via the included USB Micro-B cables; no external power supplies required
- Plug and play, no software or drivers required
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
- 1-year limited warranty
Overview
Tripp Lite's B130-101A-MR VGA with Audio over Cat5 Extender Kit is a cost effective solution for those who don't need the long range capabilities (up to 1,000-ft. (304.8 m) of Tripp Lite's B130-101A-2. It extends a 1920 x 1080 video and audio signal up to 300-ft. (91.44 m) from the source, or a 1024 x 768 video and audio signal up to 750-ft. (228.6 m). The EDID copy feature stores the monitor's EDID information and sends it to the connected computer, ensuring optimal display compatibility. Power is supplied via the included USB Micro-B cables, with no external power supplies required. Connect the included Micro-B cables between the Transmitter and Receiver, and a USB port on a computer, monitor, or USB wall charger, such as the Tripp Lite U280-W01-QC3. The receiver unit also features equalization and gain controls to adjust the video image. Audio connections are made with standard 3.5mm stereo cables (not included) at both the transmitter and receiver. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Features
- Extends a 1920 x 1080 video and audio signal up to 300-ft. (91.44 m), or a 1024 x 768 video and audio signal up to 750-ft. (228.6 m)
- 24AWG, Solid Wire Cat5e/6 cable (such as Tripp Lite's N202-Series Cat6 cables) is required to achieve maximum distance and resolution
- EDID copy feature stores the monitor's EDID information and sends it to the connected computer, ensuring optimal display compatibility
- Power is supplied via the included USB Micro-B cables; no external power supplies required
- Receiver unit features built-in equalization and gain controls to adjust the video image.
- All operating systems supported
- Plug and play; no software or drivers required
- HDCP and EDID compliant
- Ideal for digital signage installations for retail, schools, churches, etc.
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- Computer with VGA graphics card
- Display, monitor, or projector with a VGA port
Package Includes
- B130-101A-MR Kit (Transmitter and Receiver)
- (x2) USB Micro-B cables
- Screwdriver for EQ/Gain adjustment
- Owner's Manual
Specifications
OVERVIEW
UPC Code | 037332185525 |
Product Type | Extender Kit |
Technology | VGA/SVGA; Stereo Audio; Cat5/5e; Cat6 |
VIDEO
Max Supported Video Resolution | 1920x1080 (1080p @ 60Hz) |
Max 720P Range (ft) | 300 |
Max 1080P Range (ft) | 300 |
Max 1280 x 720 (720p) Range (ft) | 300 |
Max 1920 x 1080 (1080p) Range (ft) | 300 |
Transmitter Video Input | VGA |
Transmitter - Number of Video Outputs | 1 |
Receiver/Transceiver Video Output | VGA |
Receiver - Number of Video Outputs | 1 |
Range Extension using other Tripp Lite product | 1000ft @ 1024 x 768 (60Hz) 500ft @ 1920 x 1440 (60Hz) |
Recommended Cabling | Solid Wire Cat6 Cables (Tripp Lite's N202-Series) |
Other Tripp Lite product used to extend range | B132-110A |
HDR Support | No |
3D Video Supported | No |
Maximum Signal Range (ft) | 750 |
Maximum Signal Range Details | 750 ft @ 1024 x 768 (60Hz) 300 ft @ 1920 x 1080 (60Hz) |
AUDIO
Audio Input | 3.5mm |
Audio Output | 3.5mm |
Audio Specification | Stereo Audio |
POWER
Power Source Type | USB |
Power Source | Transmitter and Receiver (Included) |
Power Over Cable (PoC) Support | No |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | TX & RX: Green = Power; Orange = Signal Transmission |
PHYSICAL
Color | Black |
Number of Displays | 1 |
Form Factor/Mounting Options | Pigtail |
Receiver Unit Dimensions (hwd / in.) | 2.4 x 0.94 x 2.04 |
Receiver Unit Weight (lbs.) | 0.15 |
Shipping Dimensions (hwd / in.) | 1.80 x 5.40 x 7.90 |
Shipping Weight (lbs.) | 0.60 |
Transmitter Unit Dimensions (hwd / in.) | 2.4 x 0.94 x 2.04 |
Transmitter Unit Weight (lbs.) | 0.15 |
Unit Packaging Type | Box |
Housing | Plastic |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 °F (0 to 40 °C) |
Storage Temperature Range | -4 to 140 °F (-20 to 60 °C) |
Relative Humidity | 10% to 90% RH, Non-Condensing |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 750 |
Max 480P Range (ft) | 750 |
Max 1440 x 900 Range (ft) | 300 |
Max 1080i Range (ft) | 300 |
Max 480i Range (ft) | 750 |
Max 640 x 480 Range (ft) | 750 |
Max 800 x 600 Range (ft) | 750 |
Max 1600 x 1200 Range (ft) | 300 |
EDID Compatible | Yes |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
Consumer Electronics Control (CEC) Supported | No |
USB Extension Support | No |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | HD15 (MALE) |
Side A - Connector 2 | RJ45 (FEMALE) |
Side A - Connector 3 | 3.5MM (FEMALE) |
Side A - Connector 4 | MICRO-USB B (FEMALE) |
Side B - Connector 1 | HD15 (MALE) |
Side B - Connector 2 | 3.5MM (FEMALE) |
Side B - Connector 3 | RJ45 (FEMALE) |
Side B - Connector 4 | MICRO-USB B (FEMALE) |
FEATURES & SPECIFICATIONS
Driver Required | No |
10/100 Ethernet Extension Support | No |
Built-In Equalizer | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m) |
![]() |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) |
![]() |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m) |
![]() |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m) |
![]() |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P312-006 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) |
![]() |
P312-010 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m) |
USB Cables
Model Number | Description | |
---|---|---|
![]() |
UR05C-003-RARB | Micro USB Cable for Charging (M/M) - Reversible Left/Right USB-A to Right-Angle USB Micro-B, Black, 3 ft. (0.91 m) |
![]() |
UR05C-003-RB | Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m) |
![]() |
UR05C-003-UARB | Micro USB Cable for Charging (M/M) - Reversible Up/Down USB-A to Right-Angle USB Micro-B, 20 AWG, Black, 3 ft. (0.91 m) |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images