SmartRack 23 in. Wide Mounting Rail Kit
- Four vertical rackmount rails
- Mounts 23" equipment in our 42U WIDE racks
- 5-year limited warranty
SRVRTRAIL23
Have a Question?
Overview
Features
- Allows standard 19" wide rackmounting capabilities to be converted into 23" wide rackmounting capabilities, typically seen in TelCo applications
- This kit works with the 42U Wide Racks (SR42UBWD, SR42UBWDSP1, SR42UBDPWD and SR42UBWDVRT)
Specifications
OVERVIEW
UPC Code | 037332154910 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 3.40 x 6.10 x 77.50 |
Shipping Weight (lbs.) | 38.90 |
Unit Dimensions (hwd / in.) | 76 x 3 x 2.7 |
Unit Weight (lbs.) | 38 |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Resources & Downloads
Documentation
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.