Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartRack Square Hole Hardware Kit with 50 M5 screws and washers

Model Number: SRCAGENUT5MM


  • Square hole hardware kit - 50 each M5 cage nuts and bolts
  • Fastens equipment to square hole rack mount rails
  • Compatible with all square hole racks (EIA 310D)
  • 5-year limited warranty

Overview

Tripp Lite's SmartRack SRCAGENUTS is compatible with all square hole rack enclosure cabinets. Square hole hardware kit has 50 each M5 cage nuts and bolts to fasten equipment to square hole rackmount rails.

Features

  • SmartRack SRCAGENUTS are compatible with all square hole rack enclosure cabinets
  • Square hole hardware kit has 50 each M5 cage nuts and bolts to fasten equipment to square hole rackmount rails

Package Includes

  • 50 pcs M5 cage nut zinc
  • 50 pcs M5 pan head screw
  • 50 pcs PVC black cup washer
RoHS compliant

Specifications

OVERVIEW
UPC Code037332180315
PHYSICAL
Shipping Dimensions (hwd / in.)4.00 x 1.00 x 6.00
Shipping Weight (lbs.)1.00
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Accessories

Racks & Cabinets
  Model Number Description
SR12UB | Racks & Cabinets SR12UB SmartRack 12U Mid-Depth Rack Enclosure Cabinet
SR18UB | Racks & Cabinets SR18UB SmartRack 18U Mid-Depth Rack Enclosure Cabinet
SR24UB | Racks & Cabinets SR24UB SmartRack 24U Mid-Depth Rack Enclosure Cabinet
SRW12U | Racks & Cabinets SRW12U SmartRack 12U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet

Resources & Downloads

support icon

Do you own a
SRCAGENUT5MM

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.