Part Number: B022-002-KT-R
This Model has been retired and has not been replaced. An Owner's Manual and other information for the B022-002-KT-R is available on the model support page
Overview
Tripp Lite's B022-002-KT-R 2-port KVM Switch is the optimal solution for controlling 2 computers from one keyboard, mouse and monitor. Installation is a snap - just connect the PCs using the included PS/2 cable kits. P776-Series USB KVM cable kits are available separately for connection of USB computers. Easily switch between computers via front-panel push buttons or keyboard hotkey commands.
Features
- Control 2 computers from a single keyboard, mouse, and monitor
- Comes with 2 PS/2 KVM cable kits
- P776-Series USB KVM cable kits are available separately for connection of USB computers
- Supports VGA, SVGA, or Multisync monitors
- Easy to install - no software required
- Easily select a computer via front-panel push buttons or keyboard hotkeys
- Auto Scan function to monitor computer operation
- Supports Microsoft IntelliMouse and the scrolling wheel on most mice
- Superior video quality - up to 2048x1536; DDC2B
- External power not required
- Compatible with all major operating systems except Mac and Sun
System Requirements
- VGA, SVGA or Multisync Monitor with an HD15 port
- PS/2 mouse
- PS/2 keyboard
- PS/2 or USB computer
- Compatible with all major operating systems except Mac and Sun
Package Includes
- B022-002-KT-R 2-port KVM Switch
- (x2) PS/2 KVM Cable Kits
- PS/2 console cable kit
- Owner's Manual
Specifications
OVERVIEW
UPC Code | 037332120236 |
Console | No |
Max CPU | 2 |
Technology | PS/2; VGA/SVGA |
CONNECTIONS
Number of Ports | 2 |
PC/Server Connections | PS/2; USB; VGA |
Included KVM Cable (Equipment Side) - Connector 1 | HD15 (Male) |
Included KVM Cable (Equipment Side) - Connector 2 | (x2) MiniDIN6 (Male) |
PHYSICAL
Color | Silver |
Cable Jacket Color | Silver |
LCD Monitor (in.) | Not Applicable |
Shipping Dimensions (hwd / in.) | 6.80 x 2.50 x 9.40 |
Shipping Weight (lbs.) | 2.00 |
Unit Dimensions (hwd / in.) | 1.250 x 5.000 x 3.500 |
Unit Weight (lbs.) | 0.73 |
COMMUNICATIONS
Port Control | Push Buttons, Hotkeys |
IP Remote Access | No |
FEATURES & SPECIFICATIONS
NIAP-Certified Secure | No |
Number of Users | 1 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
0DT60002 | PS/2 to USB Converter | |
B013-330 | Cat5e KVM Console Extender Kit | |
B015-000 | USB to PS/2 Adapter for Keyboard and Mouse | |
P774-006 | PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 6 ft. (1.83 m) | |
P774-010 | PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 10 ft. (3.05 m) | |
P774-015 | PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 15 ft. (4.57 m) | |
P774-025 | PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 25 ft. (7.62 m) | |
P776-006 | USB (2-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 6 ft. (1.83 m) | |
P776-010 | USB (2-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 10 ft. (3.05 m) |
Documents & Downloads
Useful Web Pages
Product Images