Junction-Splice Kit for Tripp Lite 90-Degree Ladder Runway Connections - Hardware Included
Model Number: SRLJUNCTSPLICE
- Securely connects cable management ladders outside rack enclosure or open frame rack
- Allows you more flexibility in routing custom cable management schemes
- Compatible with both straight and 90-degree-bend ladder sections
- Fits solid and tubular steel runway measuring 1.5 x 0.375 in. (38 x 9.5 mm)
- Includes all necessary mounting and installation hardware for immediate use
- 5-year limited warranty
Features
Typical Applications
- Organize a ladder runway system outside your data center’s rack enclosure or open frame rack with perpendicular connections
Package Includes
- (4) Corner clamp plates
- (2) M10 bolts
- (2) M10 split lock washers
- (2) M10 hex nuts
- Installation guide
System Requirements
- Compatible with straight and 90-degree-bend ladder sections, including Tripp Lite SRCABLELADDER, SRCABLELADDER18, SRL90BEND12 and SRL90BEND18
Specifications
OVERVIEW
UPC Code | 037332214478 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 1.97 x 3.94 x 3.94 |
Shipping Weight (lbs.) | 0.60 |
Unit Dimensions (hwd / in.) | 1.970 x 3.940 x 3.940 |
Unit Weight (lbs.) | 0.593 |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Resources & Downloads
Documentation
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.