Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Daisychain Cable for NetDirector KVM Switch B020-Series and KVM B022-Series, 6-ft.


  • Required to daisy-chain multiple B020 / B022 NetDirector KVM switches
  • Allows for expanding the number of computers/servers that can be controlled by a single keyboard, mouse and monitor
  • This premium cable features a PVC jacket and double shielding (foil and braid) for maximum EMI/RFI protection
  • DB25 connectors are molded with integral strain relief and easy-grip textured overmold

View Full Product Details

Tripp Lite Part Number

P772-006

Have a Question?
Contact Us

Overview

Tripp Lite's 6-ft. daisy chain cable is designed to connect a B020 / B022 NetDirector KVM switch to another NetDirector KVM switch, allowing for the expansion of the number of computers/servers that can be controlled from a single keyboard, mouse and monitor. This premium cable features a PVC jacket and double shielding (foil and braid) for maximum EMI/RFI protection. The cable's DB25 connectors are molded with integral strain relief and easy-grip textured overmold.

Features

  • Links a B020 / B022 NetDirector KVM switch to another NetDirector KVM switch, allowing for the expansion of the number of computers/servers that can be controlled from a single keyboard, mouse and monitor
  • Length: 6-ft.
  • Connectors: DB25 Male to DB25 Female
  • Features a PVC jacket and double shielding (foil and braid) for maximum EMI/RFI protection
  • Molded connectors with integral strain relief and easy-grip textured overmold

System Requirements

  • A Tripp Lite B020 / B022 NetDirector KVM switch connecting to another NetDirector KVM Switch

Package Includes

  • 6-ft. Daisychain Cable for Tripp Lite's B020 / B022 NetDirector KVM Switch
RoHS compliant

Specifications

OVERVIEW
UPC Code037332120595
INPUT
Cable Length (ft.)6
PHYSICAL
Shipping Dimensions (hwd / in.)0.50 x 4.80 x 8.00
Shipping Weight (lbs.)0.60
STANDARDS & COMPLIANCE
CertificationsROHS-Compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

KVM Switches

  Model Number Description
B020-008-17 | KVM Switches B020-008-17 NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 17-in. LCD
B020-016-17 | KVM Switches B020-016-17 NetDirector 16-Port 1U Rack-Mount Console KVM Switch with 17-in. LCD
B020-U08-19-IP | KVM Switches B020-U08-19-IP NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD and IP Remote Access
B020-U08-19-K | KVM Switches B020-U08-19-K NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables
B020-U08-19KTAA | KVM Switches B020-U08-19KTAA NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables; TAA Compliant
B020-U16-19-IP | KVM Switches B020-U16-19-IP NetDirector 16-Port 1U Rack-Mount Console IP KVM Switch with 19 in. LCD
B020-U16-19-K | KVM Switches B020-U16-19-K NetDirector 16-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables
B022-U08 | KVM Switches B022-U08 NetDirector 8-Port 1U Rack-Mount KVM Switch
B022-U08-IP | KVM Switches B022-U08-IP NetDirector 8-Port 1U Rack-Mount IP KVM Switch
B022-U16-IP | KVM Switches B022-U16-IP NetDirector 16-Port 1U Rack-Mount IP KVM Switch

Resources & Downloads

support icon

Do you own a
P772-006

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.