Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

USB 2.0 A/B Cable (M/M), 6 ft.


Make the connection between a USB device and your computer's USB port. This USB 2.0 A/B Gold Device Cable assures that you get maximum performance from USB 2.0 devices (e.g. printers, external hard drives). It supports fast data transfer rates of up to 480 Mbps, and is backward compatible with USB 1.1.
  • Meets or Exceeds USB 2.0 Specifications
  • Supports faster data transfer rate (1.5 to 480 Mbps) for low speed and high speed devices, including multimedia applications
  • Premium double-shielded cables with tinned copper braid and aluminum mylar foil feature twisted 28AWG data lines, and 24AWG power lines.
  • Gold plated connectors provide superior conductivity

View Full Product Details

Tripp Lite Part Number

U022-006

Have a Question?
Contact Us

Overview

Tripp Lite's 6-ft. gold USB2.0 A/B device cable meets or exceeds USB 2.0 specifications. Connects a USB device to a USB port on a computer or hub. Backward compatible - can be used with older USB1.1 applications as well. All Tripp Lite USB 2.0 cabling include superior foil shielding for reliable, error-free data communications. The significantly faster data transfer rates of USB 2.0 (up to 480 Mbps) make them perfect for multimedia applications. Features gold plated connectors and gold plated copper contacts for superior conductivity. The cable is manufactured with molded connectors and integral strain relief for extra durability and long life.

Features

  • USB 2.0 certified
  • Supports faster data transfer rate (1.5 to 480 Mbps) for low speed and high speed devices including multimedia applications
  • Premium double-shielded cables with tinned copper braid and aluminum Mylar foil
  • Gold plated connectors and gold plated copper contacts for superior conductivity.
  • Molded connectors and integral strain relief for extra durability and long life.

System Requirements

  • Any USB device requiring a USB cable
  • USB2.0 performance only when used with USB2.0 device and USB2.0 controller

Package Includes

  • 6-ft. USB 2.0 Gold Cable USB-A to USB-B
RoHS compliant

Specifications

OVERVIEW
UPC Code037332100016
INPUT
Cable Length (ft.)6
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.17
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1USB B (MALE)
FEATURES & SPECIFICATIONS
TechnologyUSB 2.0 (High Speed); USB
STANDARDS & COMPLIANCE
CertificationsRoHS-Compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

Most mobile devices use USB cables to recharge their batteries. A USB 2.0 cable can provide up to 2.5 watts of power, sufficient to charge a phone or tablet. The new USB Power Delivery specification can provide up to 100 watts and it’s bi-directional, so a device can send or receive power. So, assuming a laptop requires a 60 watts charge, it could mean the end of bulky power adapters and proprietary charging cables. This available wattage will depend on the hardware and on the capabilities of the cable selected.

Additional FAQs may be available on the U022006 model support page.

Accessories

USB, Lightning & FireWire

  Model Number Description
U209-000-R | USB, Lightning & FireWire U209-000-R USB-A to RS232 (DB9) Serial Adapter Cable - (M/M), 5 ft.
U222-004-R | USB, Lightning & FireWire U222-004-R 4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter

Resources & Downloads

support icon

Do you own a
U022-006

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.