Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

208V 3-Phase Whip in 20 ft length with L21-30R output for 3-Phase Distribution Cabinet Applications

Model Number: SUWL2130C-20


  • 208V three phase whip distribution cabinet accessory
  • 20 ft. length with 3 ft. removed outer jacket
  • 5 conductor 10AWG stranded wire
  • L21-30R outlet (208V 3PH 30A)
  • 1-year limited warranty

Overview

208V three phase whip with L21-30R outlet distributes power from 3 phase distribution cabinet to critical equipment racks. 20 ft. insulated and 3 ft. of removed outer jacket cabling supports hardwire connection to SUBB330 circuit breaker in SUDC208V series 3 phase distribution racks. L21-30R outlet is compatible with 208V loads and Power Distribution Units (PDUs) supporting a L21-30P plug-in connection.

Features

  • 208V three phase whip with L21-30R outlet
  • Distributes power from 3 phase distribution cabinet to critical equipment racks
  • 20 ft. insulated and 3 ft. of removed outer jacket cabling supports hardwire connection to SUBB330 circuit breaker in SUDC208V series 3 phase distribution racks
  • L21-30R outlet is compatible with 208V loads and Power Distribution Units (PDUs) supporting a L21-30P plug-in connection
RoHS compliant

Specifications

OVERVIEW
UPC Code037332176301
OUTPUT
PDU Recommendation NotesCompatible with all PDU brands fitted with a L21-30P (208V 3PH 30A) input plug, including Tripp Lite PDU3MV6L2130, PDU3VSR10L2130 and PDU3VSR3L2130 
Output Receptacles(1) L21-30R
INPUT
Input Connection TypeHardwire (5 wire - L1, L2, L3, N, G)
Cable Length (ft.)20
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)12.00 x 12.00 x 6.00
Shipping Weight (lbs.)8.70
Unit Weight (lbs.)11.5
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Resources & Downloads

support icon

Do you own a
SUWL2130C-20

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.