Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

120V Single Phase Whip in 20 ft. (6.09 m) length with L5-20R for Breakered 3-Phase Distribution Cabinets


  • 120V single phase whip distribution cabinet accessory
  • 20-ft. (6.09 m) length with 3-ft. (0.91 m) removed outer jacket
  • 3 conductor 12 AWG stranded wire
  • L5-20R outlet (120V 20A)
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

SUWL520C-20

Have a Question?
Contact Us

Overview

120V single phase whip with L5-20R outlet distributes power from 3 phase distribution cabinet to critical equipment racks. 20-ft. (6.09 m) insulated and 3-ft. (0.91 m) of removed outer jacket cabling supports hardwire connection to SUBB120 circuit breaker in SUDC208V series 3 phase distribution racks. L5-20R outlet is compatible with 120V loads and Power Distribution Units (PDUs) supporting a L5-20P plug-in connection.

Features

  • 120V single phase whip with L5-20R outlet
  • Distributes power from 3 phase distribution cabinet to critical equipment racks
  • 20-ft. (6.09 m) insulated and 3-ft. (0.91 m) of removed outer jacket cabling supports hardwire connection to SUBB120 circuit breaker in SUDC208V series 3 phase distribution racks
  • L5-20R outlet is compatible with 120V loads and Power Distribution Units (PDUs) supporting a L5-20P plug-in connection
RoHS compliant

Specifications

OVERVIEW
UPC Code037332156105
INPUT
Input Connection TypeHardwire (3 wire - L, N, G)
OUTPUT
PDU Recommendation NotesCompatible with all PDU brands fitted with a L5-20P (20A 120V) input plug, including Tripp Lite  PDU1220T ,  PDU1420T ,  PDUNV ,  PDUV20 ,  PDUMH20 ,  PDUMV20 ,  PDUMNH20 , PDUMNV20,  PDUMH20NET  and PDUMV20NET
Output Receptacles(1) L5-20R
PHYSICAL
ColorBlack
Cable Length (ft.)20
Shipping Dimensions (hwd / in.)6.10 x 12.00 x 12.40
Shipping Weight (lbs.)6.30
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Documents & Downloads

support icon

Do you own a
SUWL520C-20

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.