Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

208/240V Single Phase Whip in 15-ft length with L6-30R for Breakered 3 Phase Distribution Cabinets

Model Number: SUWL630C-15


  • 208/240V single phase whip distribution cabinet accessory
  • 15 ft. length with 3 ft. removed outer jacket
  • 3 conductor 10AWG stranded wire
  • L6-30R outlet (208/240V 30A)
  • 1-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

208/240V single phase whip with L6-30R outlet distributes power from 3 phase distribution cabinet to critical equipment racks. 15 ft. insulated and 3 ft. of removed outer jacket cabling supports hardwire connection to SUBB230 circuit breaker in SUDC208V series 3 phase distribution racks. L6-30R outlet is compatible with 208/240V loads and Power Distribution Units (PDUs) supporting a L6-30P plug-in connection.

Features

  • 208/240V single phase whip with L6-30R outlet
  • Distributes power from 3 phase distribution cabinet to critical equipment rack
  • 15 ft. insulated and 3 ft. of removed outer jacket cabling supports hardwire connection to SUBB230 circuit breaker in SUDC208V series 3 phase distribution racks
  • L6-30R outlet is compatible with 208/240V loads and Power Distribution Units (PDUs) supporting a L6-30P plug-in connection
RoHS compliant

Specifications

OVERVIEW
UPC Code037332156198
OUTPUT
PDU Recommendation NotesCompatible with all PDU brands fitted with a L6-30P (30A 208/240V) input plug, including Tripp Lite  PDU1230 ,  PDUV30HV ,  PDUMH30HV ,  PDUMV30HV ,  PDUMNH30 ,  PDUMNV30 ,  PDUMH30HV19NET ,  PDUMH30HVNET  and  PDUMV30HVNET 
Output Receptacles(1) L6-30R
INPUT
Input Connection TypeHardwire (3 wire - L, N, G)
Cable Length (ft.)15
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)6.50 x 12.10 x 12.20
Shipping Weight (lbs.)6.40
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Resources & Downloads

support icon

Do you own a
SUWL630C-15

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.