Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

208/240V Single Phase Whip Extension cable in 20 ft. length with L6-30R output and L6-30P input

Model Number: SUWEL630C-20


  • 208/240V single phase whip extension cable
  • 20 ft. length
  • 3 conductor 10 AWG cable
  • L6-30P plug, L6-30R outlet (208/240V 30A)
  • 1-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

208/240V single phase whip extension cable with L6-30R outlet and L6-30P plug. 20 ft. length, 10 AWG.

Features

  • 208/240V single phase whip extension cable
  • L6-30R outlet and L6-30P plug
  • 20 ft. length
  • 10 AWG
RoHS compliant

Specifications

OVERVIEW
UPC Code037332156266
OUTPUT
Monitored PDU optionsPDUMNV30HV (0U / 4 C19, 20 C13 outlets)
Output Receptacles(1) L6-30R
INPUT
Input Connection TypeL6-30P
Cable Length (ft.)20
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)11.00 x 11.00 x 11.00
Shipping Weight (lbs.)8.00
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Resources & Downloads

support icon

Do you own a
SUWEL630C-20

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.