Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • 2U 19-inch High Capacity Horizontal Cable Manager -finger duct with dual-hinge cover
  • Helps eliminate cable stress
  • Organizes cables within SmartRack enclosure or open rack
  • Required mounting hardware included
  • Cold rolled steel with black finish
  • 5-year limited warranty

Overview

SmartRack® High-Capacity SRCABLEDUCT1UHD helps eliminate cable stress for your rack enclosure or open frame rack. The 2U 19-inch horizontal high-capacity cable manager (finger duct with dual-hinge cover) organizes cables within the SmartRack enclosure or open rack. Required mounting hardware is included.

Features

  • 2U 19-inch high capacity horizontal cable manager (finger duct with dual-hinge cover) organizes cables within the SmartRack enclosure or open rack
  • Helps eliminate cable stress for your rack enclosure cabinet.
  • Required mounting hardware is included

Package Includes

  • 2U 19 inch High Capacity Horizontal Cable Manager -finger duct with dual-hinge cover
  • Mounting hardware
  • Owner's manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332163950
Accessory TypeCable Management Accessories
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)4.00 x 5.60 x 19.40
Shipping Weight (lbs.)2.50
Unit Dimensions (hwd / in.)3.500 x 19.000 x 4.520
Unit Weight (lbs.)2.7
Cable Manager Form FactorHorizontal
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.