Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Hook-and-Loop Cable Ties, 10" L x 5/8" W - 10-Pack

Model Number: P350-10N-10


  • Keeps cable bundles manageable
  • Easy on-off use
  • Convenient tie wrap

HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's Hook-and-Loop 10-Pack of Cable Ties is the must have accessory for keeping bundles of cables manageable. They will not crimp Cat5/Cat6 patch cables like nylon ties when over-tightened, and unlike nylon ties are reusable. 10" long by 5/8" wide.

Features

  • 10" long tie handles cable wire bundles up to 3" in diameter
  • Reusable and permanent...won't add non-recyclable materials to the environment
  • Handy pull-tab release allows you to rearrange cable groupings with ease
  • Made of the best quality hook and loop touch fastener...tested for 10,000 closures with no loss of holding strength

Package Includes

  • Hook-and-Loop Cable Ties, 10" L x 5/8" W - 10-Pack
RoHS compliant

Specifications

OVERVIEW
UPC Code037332143310
INPUT
Cable Length (in.)10
Cable Length (cm)25.40
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.05
Shipping Weight (lbs.)0.06
FEATURES & SPECIFICATIONS
TechnologyCat6
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
P350-10N-10

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.