Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartRack 42U Vertical Cable Management Bars


Need to increase the cable management capability of your Tripp Lite 42U SmartRack enclosure? The SRVRTBAR provides two additional vertical cable management / accessory bars to any Tripp Lite 42U rack enclosure. These accessory bars provide additional mounting for PDU's, cable management, or any other accessories to be mounted vertically into a Tripp Lite rack enclosure. Provides rapid installation of devices and accessories with toolless mounting keyhole slots.
  • Provides additional mounting for vertical cable management and Zero U PDU products
  • Offers keyhole slots for toolless device and accessory installation
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

SRVRTBAR

Have a Question?
Contact Us

Overview

The Tripp Lite SRVRTBAR provides additional vertical mounting for cable management and vertical PDU products. Each bar includes keyhole slots

Features

  • Provides additional mounting for vertical cable management and "Zero U" PDU products
  • Offers keyhole slots for toolless device and accessory installation

System Requirements

Supports all Tripp Lite SmartRack 42U floor-standing enclosures

Package Includes

  • (2) Vertically mounted bars
  • Mounting Hardware
RoHS compliant

Specifications

OVERVIEW
UPC Code037332164117
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)5.30 x 8.70 x 80.30
Shipping Weight (lbs.)15.10
Unit Dimensions (hwd / in.)76 x 4.625 x 1.625
Unit Weight (lbs.)7
Cable Manager Form FactorVertical
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Resources & Downloads

support icon

Do you own a
SRVRTBAR

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.