Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Security Lock for Laptops and Peripherals, Keyed, 6 ft. (1.83 m) Cable


Theft-deterrent cable with keyed lock anchors to table, desk or any other fixed structure to keep your computer and its contents secure. Compatible with security slot found on almost all laptops and docking stations.

  • Theft-deterrent 6-ft. (1.83 m) cable resists cuts and tampering
  • Top-security lock built using nickel-plated zinc alloy
  • Ideal for retail, commercial and institutional environments
  • Attaches firmly to table, desk or other fixed structure
  • Cable coated in protective PVC
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

SEC6K

Have a Question?
Contact Us

Overview

The SEC6K Keyed Laptop Security Lock helps prevent thieves from walking off with your valuable computer when your back is turned. Quick, easy security for laptops and docking stations with a built-in security slot, the 6-ft. (1.83 m) cable attaches tightly to a table, desk or other fixed structure. Coated with protective PVC to deter theft, the cable resists cuts and tampering. The top-security lock is engineered using nickel-plated zinc alloy and connects to your device's security slot. Two keys are included to ensure you always have a spare. Essential for the office, classroom or anywhere else you need to maintain the utmost safety of your private information.

Features

Secures Your Computer in Office, Classroom and Other High-Traffic Locations
  • Compatible with security slot found on almost all laptops and docking stations.
  • Theft-deterrent 6-ft. (1.83 m) cable resists cuts and tampering
  • Top-security lock built using nickel-plated zinc alloy
  • Attaches firmly to table, desk or other fixed structure
  • Cable coated in protective PVC
  • Includes 2 keys

Package Includes

  • SEC6K Keyed Laptop Security Lock with 6-ft. (1.83 m) cable
  • (2) Keys
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332200525
Accessory TypeLaptop Lock
Accessory ClassLaptop & Tablet Accessories
PHYSICAL
Shipping Dimensions (hwd / in.)1.50 x 5.80 x 8.50
Shipping Weight (lbs.)0.50
Unit Dimensions (hwd / in.)72 inch cable
Unit Weight (lbs.)0.55
FEATURES & SPECIFICATIONS
Tools NecessaryNo
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

More Q&As may be available on the SEC6K model support page.

Documents & Downloads

support icon

Do you own a
SEC6K

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.