Keyspan USB to Serial Adapter - USB-A Male to DB9 RS232 Male, 3 ft. (0.91 m), TAA
- Connects a 9-pin (DB9) serial device to computer or laptop USB-A port
- Supports data transfer speeds up to 230 Kbps
- Detachable 3-foot USB cable included
- No external power source required
- Works with Windows (up to 10) and Mac OS X (up to and including 10.15)
- Supports both 32-bit and 64-bit systems
- 3-year limited warranty
USA-19HS
Have a Question?
Overview
Features
- Connects to switches, routers, barcode scanners, GPS units, point-of-sale devices, lab equipment, network storage devices, modems, graphics tablets and other devices with a 9-pin serial port
- Supports data transfer speeds up to 230 Kbps—twice as fast as a built-in serial port
- No external power supply needed
- Weighs just 2 oz. for convenient transport in your backpack or laptop bag
- Includes detachable 3-ft. (0.91 m) USB Type-A cable
- Works with any USB cable up to 16-ft. (4.88 m)
- Works with Microsoft Windows (up to Windows 10) and Mac OS X (up to 10.15), as well as Apple Sandbox applications
- Upgradeable with free software downloads
- Includes Windows line monitor and data trace software
- Support both 32-bit and 64-bit systems
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Typical Applications
- Connect legacy serial devices, such as specialty printers, lab equipment, industrial sensors or point of sales equipment, to a computer without a serial port
Package Includes
- USA-19HS Keyspan High-Speed USB-to-Serial Adapter
- USB Type-A cable, 3-ft. (0.91 m)
- CD with driver software and Owner's Manual
Specifications
OVERVIEW
| UPC Code | 672603000413 |
| Technology | Serial (RS232); USB |
PHYSICAL
| Color | Black |
| Shipping Dimensions (hwd / cm) | 7.62 x 22.86 x 15.24 |
| Shipping Weight (kg) | 0.18 |
| Unit Dimensions (hwd / cm) | 2.54 x 4.06 x 7.87 |
CONNECTIONS
| Side A - Connector 1 | USB A (MALE) |
| Side B - Connector 1 | DB9 (MALE) |
STANDARDS & COMPLIANCE
| Certifications | Tested to comply with RoHS, REACH, CE, FCC |
WARRANTY
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the USA19HS model support page.
Related Products
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P520-006 | Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| U024-006 | USB 2.0 Extension Cable (A M/F), 6 ft. (1.83 m) | |
| U024-010 | USB 2.0 Extension Cable (A M/F), 10 ft. (3.05 m) |
USB Adapters
| Model Number | Description | |
|---|---|---|
| USA-49WG | USB-A to Serial Adapter Hub (DB9) - Keyspan, High-Speed (M/M), 4-Port |
USB Extenders
| Model Number | Description | |
|---|---|---|
| U026-016 | USB 2.0 Active Extension Cable (A M/F), 16 ft. (4.88 m) |
Services
Extended Warranty
| Part Number | Description |
|---|---|
| WEXT1A | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
| WEXT2A | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
| WEXT3A | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- USA-19HS USB High Speed Serial Adapter
https://www.tripplite.com/video/usa-19hs-usb-high-speed-serial-adapter/48309
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.