Part Number: P137-06N-HDV4KW
This Model has been retired and has not been replaced. An Owner's Manual and other information for the P137-06N-HDV4KW is available on the model support page
Features
System Requirements
- Source device with Thunderbolt 1/2 output or Mini DisplayPort that supports DP++
- Display device with VGA, DVI or HDMI input
Package Includes
- P137-06N-HDV4KW Keyspan Mini DisplayPort 1.2 to VGA/DVI/HDMI All-in-One Converter Adapter, White
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332210630 |
Product Type | Video Adapter |
Technology | DVI; HDMI; VGA/SVGA; DisplayPort |
CONNECTIONS
Side A - Connector 1 | MINI DISPLAYPORT (MALE) |
Side B - Connector 1 | DVI-I DUAL LINK (FEMALE) |
Side B - Connector 2 | HD15 (FEMALE) |
Side B - Connector 3 | HDMI (FEMALE) |
PHYSICAL
Color | White |
Cable Length (in.) | 6 |
Shipping Dimensions (hwd / in.) | 0.91 x 5.40 x 4.00 |
Shipping Weight (lbs.) | 0.20 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 113°F (0° to 45°C) |
Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
Operating Humidity Range | 10% to 85% RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non-Condensing |
STANDARDS & COMPLIANCE
Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) | |
P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) | |
P561-006 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) | |
P561-010 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) | |
P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) | |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
Documents & Downloads
Documentation
- Owner's Manual for DisplayPort 1.2 to VGA / DVI / HDMI All-in-One Converter & Mini DisplayPort 1.2 to VGA / DVI / HDMI All-in-One Converter (Multi-language)
- Quick Start Guide for DisplayPort 1.2 to VGA / DVI / HDMI All-in-One Converter & Mini DisplayPort 1.2 to VGA / DVI / HDMI All-in-One Converter (English)
- Product Datasheet
Declarations of Conformity
Useful Web Pages
Product Images