Keyspan Mini DisplayPort to VGA/DVI/HDMI All-in-One Video Converter Adapter, 4K 60 Hz HDMI, DP 1.2, Black, 6 in.
- Multiple video outputs connect to most displays—no more carrying multiple adapters
- HDMI port delivers UHD resolutions up to 4K @ 60 Hz for crystal-clear video
- DVI and VGA ports support 1080p for sharp HD video presentations
- Compact unit fits easily into briefcase or laptop bag for instant use anywhere
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
P137-06N-HDVK6B
Have a Question?
Features
Typical Applications
- Connect your laptop to a VGA, DVI or HDMI monitor in a lecture hall or conference room for a video presentation
- Add a secondary monitor to the PC or laptop in your office or home workspace
Package Includes
- P137-06N-HDVK6B Keyspan Mini DisplayPort 1.2 to VGA/DVI/HDMI All-in-One Converter Adapter, Black
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332210647 |
Technology | DVI; HDMI; VGA/SVGA; DisplayPort |
PHYSICAL
Color | Black |
Cable Length (in.) | 6 |
Shipping Dimensions (hwd / in.) | 0.91 x 5.40 x 3.90 |
Shipping Weight (lbs.) | 0.10 |
CONNECTIONS
Side A - Connector 1 | MINI DISPLAYPORT (MALE) |
Side B - Connector 1 | DVI-D SINGLE LINK (FEMALE) |
Side B - Connector 2 | HD15 (FEMALE) |
Side B - Connector 3 | HDMI (FEMALE) |
FEATURES & SPECIFICATIONS
HDCP Specification | 2.2 |
STANDARDS & COMPLIANCE
Certifications | Tested to CE, FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P502-003 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 3 ft. (0.91 m) |
![]() |
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. (1.83 m) |
![]() |
P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. (3.05 m) |
![]() |
P561-003 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft. (0.91 m) |
![]() |
P561-006 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) |
![]() |
P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. |
![]() |
P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.