Keyspan Mini DisplayPort to VGA/DVI/HDMI All-in-One Video Converter Adapter, White, 6-in. (15.24 cm)
- Multiple video outputs connect to most displays—no more carrying multiple adapters
- Delivers high-definition picture quality at resolutions up to 1920 x 1200, including 1080p
- Compact unit fits easily into briefcase or laptop bag for instant use anywhere
- Plug-and-play operation with no software required for easy, immediate installation
- Passive adapter requires connected computer to have DP++ port for signal pass-through
- 3-year limited warranty
Features
Typical Applications
- Connect your laptop to a DVI, VGA or HDMI monitor without digging around for the correct adapter
- Add a larger monitor to your laptop to use as a secondary display
- Giving video presentations in a classroom, lecture hall or conference room
Package Includes
- P137-06N-HDVW Keyspan Mini DisplayPort to VGA/DVI/HDMI All-in-One Converter Adapter, Thunderbolt 1/2, 1080p, White
- Quick Start Guide
System Requirements
- Source device with Mini DisplayPort, Thunderbolt 1 or Thunderbolt 2 output that supports DisplayPort++
- Display device with VGA, DVI or HDMI input
- VGA, DVI or HDMI cabling
- Not for use with MST hubs. For compatibility with MST hubs, use a DisplayPort 1.2-compliant product, such as P137-06N-HDV-4K.
Specifications
OVERVIEW
UPC Code | 037332210623 |
Technology | DVI; HDMI; VGA/SVGA; DisplayPort |
INPUT
Product Length (in.) | 6.00 |
PHYSICAL
Color | White |
ENVIRONMENTAL
Operating Temperature Range | 32 to 158 F (0 to 70 C) |
Storage Temperature Range | 14 to 176 F (-10 to 80 C) |
Operating Humidity Range | 10% TO 85% RH, Non-Condensing |
Storage Humidity Range | 5% TO 90% RH, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | MINI DISPLAYPORT (MALE) |
Side B - Connector 1 | DVI-D DUAL LINK (FEMALE) |
Side B - Connector 2 | HD15 (FEMALE) |
Side B - Connector 3 | HDMI (FEMALE) |
STANDARDS & COMPLIANCE
Certifications | Tested to CE, FCC, ROHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. (1.83 m) |
![]() |
P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. (3.05 m) |
![]() |
P561-006 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) |
![]() |
P568-006 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) |
Audio Video Adapter Cables
Model Number | Description | |
---|---|---|
![]() |
P586-006-DVI | Mini DisplayPort 1.2 to DVI Adapter Cable, Active, M/M, 6 ft. (1.83 m) |
![]() |
P586-006-HDMI | Mini DisplayPort to HDMI Adapter Cable, Active, M/M, 6 ft. (1.83 m) |
![]() |
P586-006-VGA | Mini DisplayPort to VGA Adapter Cable, Active, M/M, 6 ft. (1.83 m) |
Resources & Downloads
Documentation
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.