Keyspan Mini DisplayPort to DisplayPort Cable Adapter and Video Converter, 4K 60Hz, DP 1.2a, HDCP 2.2, (M/F), 10 ft.
Model Number: P139-010-DP-V2B
- Supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz
- Nickel-plated connectors with gold-plated contacts
- Integral strain relief
- Compliant with HDCP 2.2 and DisplayPort 1.2a
- Plug and play—no software or drivers required
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Ideal for displaying crystal-clear video on a large monitor or digital sign, this 10-foot cable supports Ultra High Definition (UHD) video resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz, including 1080p. Nickel-plated connectors with gold-plated contacts ensure excellent conductivity. Integral strain relief ensures the cable and molded connectors last a long time. Just plug and play with no software or drivers required.
Features
- Connects an mDP computer to a DisplayPort monitor, projector or TV
- Recommended for displaying Mini DisplayPort video on a large monitor or digital sign
- Allows you to continue using an existing DisplayPort display, instead of buying a new monitor
Vibrant Video Quality
- Supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz, including 1080p
- Compliant with HDCP 2.2 and DisplayPort 1.2a
Superior Materials for Superior Performance
- Nickel-plated connectors with gold-plated contacts for excellent conductivity
- Integral strain relief for long life
- Plug and play—no software or drivers required
Package Includes
- P139-010-DP-V2B Keyspan Mini DisplayPort 1.2a to DisplayPort Cable Adapter (M/F), 10 ft.
Specifications
OVERVIEW
UPC Code | 037332201782 |
INPUT
Cable Length (ft.) | 10 |
Cable Length (in.) | 120 |
Cable Length (cm) | 304.80 |
PHYSICAL
Color | White |
Shipping Dimensions (hwd / in.) | 0.50 x 7.00 x 9.00 |
Shipping Weight (lbs.) | 0.30 |
CONNECTIONS
Side A - Connector 1 | MINI DISPLAYPORT (MALE) |
Side B - Connector 1 | DISPLAYPORT (FEMALE) |
FEATURES & SPECIFICATIONS
Technology | DisplayPort |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the P139010DPV2B model support page.
Accessories
Model Number | Description | |
---|---|---|
![]() |
P580-001 | DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 1 ft. |
![]() |
P580-003 | DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 3 ft. |
![]() |
P580-006 | DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 6 ft. |
![]() |
P580-010 | DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 10 ft. |
Customers Who Viewed This Item Also Considered
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.