Keyspan Mini DisplayPort to HDMI 4K 60 Hz Active Adapter/Video Converter, DP 1.2, HDCP 2.2, White, (M/F), 6-in. (15.24 cm)
- Complies with mDP and Thunderbolt™ 1 & 2 ports on PCs and Macs
- Supports video resolutions up to 4K @ 60 Hz (3840 x 2160) as specified in HDMI 2.0
- Supports audio and HDCP 2.2
- Converts both Single-Mode and Dual-Mode mDP output
- 3-year limited warranty
P137-06N-H2V2
Have a Question?
Features
- Connects PC or Mac’s mDP or Thunderbolt 1 & 2 output to HDMI-enabled monitor, projector or TV
- Ideal for displaying video on large monitor or digital sign
- Supports UHD video resolutions up to 4K @ 60 Hz (3840 x 2160) as specified in HDMI 2.0
- Supports audio and HDCP 2.2
- Converts both Single-Mode and Dual-Mode DisplayPort output
- Works with graphics cards that don’t output DP++ signals
- Nickel-plated connectors and gold-plated contacts for excellent conductivity
- Integral strain relief for long life
- Plug-and-play—no software, drivers or power supply necessary
- Fits easily into briefcase, backpack or laptop bag
System Requirements
- PC or Mac with mDP or Thunderbolt 1 & 2 output
- Display with HDMI input
- Both display and source must support 4K x 2K @ 60 Hz to display 4K x 2K video
- Audio supported as long as source does. Check source manual for compatibility.
Package Includes
- P137-06N-H2V2 Keyspan Mini DisplayPort 1.2 to HDMI Active Adapter (M/F), 6 in.
Specifications
OVERVIEW
UPC Code | 037332200341 |
Technology | HDMI; DisplayPort |
PHYSICAL
Color | White |
Cable Length (ft.) | 0.5 |
Cable Length (in.) | 6 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.10 |
CONNECTIONS
Side A - Connector 1 | MINI DISPLAYPORT (MALE) |
Side B - Connector 1 | HDMI (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the P13706NH2V2 model support page.
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P569-003-CERT | 4K HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 3 ft. (0.91 m) |
![]() |
P569-006-CERT | 4K HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 6 ft. (1.83 m) |
![]() |
P569-010-CERT | 4K HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 10 ft. (3.05 m) |
![]() |
P569-015-CERT | 4K HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 15 ft. (4.57 m) |
Resources & Downloads
Documentation
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.