Keyspan Mini DisplayPort to DisplayPort Cable Adapter, 4K 60Hz, DP 1.2, HDCP 2.2 (M/F), 6-in. (15.24 cm)
- Supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz
- Nickel-plated connectors with gold-plated contacts
- Integral strain relief
- Compliant with HDCP 2.2 and DisplayPort 1.2a
- Plug and play—no software or drivers required
- This product is covered by a Lifetime Limited Warranty (coverage details)
P139-06N-DP-V2B
Have a Question?
Features
- Connects an mDP computer to a DisplayPort monitor, projector or TV
- Recommended for displaying Mini DisplayPort video on a large monitor or digital sign
- Allows you to continue using an existing DisplayPort display, instead of buying a new monitor
Vibrant Video Quality
- Supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz, including 1080p
- Compliant with HDCP 2.2 and DisplayPort 1.2a
Superior Materials for Superior Performance
- Nickel-plated connectors with gold-plated contacts for excellent conductivity
- Integral strain relief for long life
- Plug and play—no software or drivers required
Specifications
OVERVIEW
UPC Code | 037332200891 |
Technology | DisplayPort |
PHYSICAL
Color | White |
Cable Length (ft.) | 0.5 |
Cable Length (in.) | 6 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.05 |
CONNECTIONS
Side A - Connector 1 | MINI DISPLAYPORT (MALE) |
Side B - Connector 1 | DISPLAYPORT (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the P13906NDPV2B model support page.
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P580-001 | DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 1 ft. (0.31 m) |
![]() |
P580-003 | DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 3 ft. (0.91 m) |
![]() |
P580-006 | DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 6 ft. (1.83 m) |
![]() |
P580-010 | DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 10 ft. (3.05 m) |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.