Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Keyspan Mini DisplayPort to DisplayPort Compact Adapter and Video Converter (M/F)

Model Number: P139-000-DP


Connects a computer with a Mini DisplayPort (mDP) output to a high-definition monitor, projector or television with a DisplayPort™ input. Recommended for use with Microsoft Surface.
  • Supports HD video resolutions up to 1920 x 1200 @ 60 Hz
  • Compliant with HDCP 2.2 and DisplayPort 1.2
  • Compact 1-piece molded design is easy to carry
  • Ideal for laptops, tablets and Microsoft Surface devices
  • Plug and play—no software or drivers required

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The P139-000-DP Keyspan® Mini DisplayPort to DisplayPort Compact Adapter and Video Converter (M/F) connects your existing mDP device to a high-definition DisplayPort monitor, projector or television. By converting the mDP connector to DisplayPort, the P139-000-DP allows you to continue using your existing DisplayPort display instead of buying a new Mini DisplayPort monitor.

Recommended for laptops, tablets and Microsoft Surface devices, the P139-000-DP is ideal for displaying crystal-clear video on a large monitor or digital sign. It supports high-definition video resolutions up to 1920 x 1200, including 1080p, at 60 Hz. The compact one-piece molded adapter is designed to go where you go. It fits into your pocket, purse, or laptop bag, allowing you to quickly connect your computer to a DisplayPort display using your regular DisplayPort cable.

Compliant with HDCP 2.2 and DisplayPort 1.2. Plug-and-play design requires no software or drivers.

Features

Sends Mini DisplayPort Audio/Video to a DisplayPort Display
  • Connects an mDP computer to a DisplayPort monitor, projector or TV
  • Ideal for displaying Mini DisplayPort video on a large monitor or digital sign
  • Allows you to continue using an existing DisplayPort display, instead of buying a new monitor
  • Recommended for laptops, tablets and Microsoft Surface devices

Vibrant Video Quality
  • Supports HD video resolutions up to 1920 x 1200, including 1080p, @ 60 Hz
  • Compliant with HDCP 2.2 and DisplayPort 1.2

Superior Design for Superior Performance
  • Compact 1-piece molded design easy to carry in pocket or purse for quick connection anywhere
  • Plug and play—no software or drivers required

System Requirements

  • Source device with Mini DisplayPort connector
  • Display device with DisplayPort connector

Package Includes

  • P139-000-DP Keyspan Mini DisplayPort to DisplayPort Compact Adapter and Video Converter (M/F)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332205773
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)5.00 x 4.00 x 0.50
Shipping Weight (lbs.)0.02
ENVIRONMENTAL
Operating Temperature Range32 to 104 F (0 to 40 C)
Storage Temperature Range5 to 122 F (-15 to 50 C)
Relative Humidity0% TO 85% RH, Non-Condensing
CONNECTIONS
Side A - Connector 1MINI DISPLAYPORT (MALE)
Side B - Connector 1DISPLAYPORT (FEMALE)
FEATURES & SPECIFICATIONS
HDCP Specification2.2
TechnologyDisplayPort
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P580-003 | Digital Signage & Audio/Video P580-003 DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 3 ft.
P580-006 | Digital Signage & Audio/Video P580-006 DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 6 ft.
P580-010 | Digital Signage & Audio/Video P580-010 DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 10 ft.
P580-015 | Digital Signage & Audio/Video P580-015 DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 15 ft.

Resources & Downloads

support icon

Do you own a
P139-000-DP

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.