Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Mini DisplayPort to HDMI adapter connects a 4K HDMI display to the mDP or Thunderbolt 1/2 output on your computer.
  • Continue using your current HDMI display with your Mini DisplayPort or Thunderbolt computer
  • Supports UHD resolutions up to 4K @ 60 Hz for crystal-clear video
  • Also converts mDP audio to HDMI for complete audio/video transmission
  • Compact unit fits easily into briefcase or laptop bag for instant use anywhere
  • Plug-and-play operation with no software required for easy, immediate installation
  • 3-year limited warranty

Features

Mini DisplayPort to HDMI Adapter Connects Your mDP Laptop to a 4K HDMI Display
This Keyspan® active Mini DisplayPort 1.2 to HDMI adapter connects an HDMI monitor, projector or television to the Mini DisplayPort or Thunderbolt 1 or 2 port on your PC, Mac, Chromebook, MacBook, Microsoft Surface or other compatible computer or tablet. It features male mDP and female HDMI connectors, so you can continue using your existing HDMI display and cable to transmit audio/video without the expense of a new mDP display (check your source device’s manual for audio compatibility).
Transmits Crystal-Clear Video up to 4K x 2K for Ultra HD Presentations
Ideal for video presentations and home/office applications, this Mini DisplayPort to HDMI adapter supports Ultra High Definition (UHD) video resolutions up to 4K at 60 Hz (3840 x 2160) as specified in HDMI 2.0. The active adapter converts both single-mode and dual-mode (DP++) DisplayPort output. It’s recommended for use with graphics cards, such as AMD Eyefinity, that do not output DP++ signals. The HDMI port is backward compatible with non-4K displays.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play active Mini DisplayPort to HDMI adapter requires no software, drivers or external power, works with both Windows and Mac operating systems, and is compatible with laptops, tablets and other devices equipped with a female Mini DisplayPort or Thunderbolt 1 or 2 port. With its small size, the P137-06N-HD4K6B is recommended for stowing in your laptop bag and carrying to school, the office or the latest trade show.

System Requirements

  • Source device with Mini DisplayPort, Thunderbolt 1 or Thunderbolt 2 output
  • Display device with HDMI input
  • HDMI cabling
  • Both source and display must support 4K @ 60 Hz to transmit 4K x 2K video signals

Package Includes

P137-06N-HD4K6B Keyspan Mini DisplayPort 1.2 to HDMI Active Adapter, Black, 6 in.

RoHS compliant

Specifications

OVERVIEW
UPC Code037332210616
Product TypeVideo Adapter
TechnologyHDMI; DisplayPort
INPUT
Product Length (in.)6
CONNECTIONS
Side A - Connector 1MINI DISPLAYPORT (MALE)
Side B - Connector 1HDMI (FEMALE)
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.06
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
Operating Humidity Range10 to 85%, RH, Non-Condensing
Storage Humidity Range5 to 90%, RH, Non-Condensing
FEATURES & SPECIFICATIONS
Displayport Specification1.2
HDCP Specification2.2
STANDARDS & COMPLIANCE
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

High-Bandwidth Digital Content Protection (HDCP) is a system designed to protect digital content. The technology is intended to protect unauthorized duplication of High Definition (HD) video and audio as it travels across connections from your computer to your HD TV.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Audio Video Cables

  Model Number Description
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. P569-003-CERT P569-003-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. P569-006-CERT P569-006-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. P569-010-CERT P569-010-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft. P569-015-CERT P569-015-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.