Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Keyspan Mini DisplayPort to Active VGA Adapter, Video Converter, DP1.2, (M/F), Black, 6-in.

Model Number: P137-06N-VGAV2B


Mini DP to VGA adapter connects a VGA monitor to the Mini DisplayPort or Thunderbolt 1/2 output on your laptop, MacBook, Chromebook or Surface.
  • Continue using your current VGA display without the expense of a new Mini DP monitor
  • Delivers high-definition picture quality at resolutions up to 1920 x 1200, including 1080p
  • Compact unit fits easily into briefcase or laptop bag for instant use anywhere
  • Plug-and-play operation with no software required for easy, immediate installation
  • DisplayPort 1.2 delivers faster refresh rates and greater color depth for stunning video
  • 3-year limited warranty
HAVE A QUESTION?
Contact Us

Features

Mini DisplayPort 1.2 to VGA Converter Connects Mini DP Source to VGA Display
This Keyspan® Mini DP to VGA active adapter connects a VGA monitor, projector or television to the Mini DisplayPort or Thunderbolt 1 or 2 port on your PC, Mac, Chromebook, MacBook, Microsoft Surface or other compatible computer or tablet. It features a male mDP connector and a female VGA connector, allowing you to continue using your existing VGA display and VGA cable to transmit video signals without the expense of a new mDP display.
Transmits Outstanding DisplayPort 1.2 Video for High-Definition Presentations
Ideal for classrooms, lecture halls and anywhere else you may give a presentation, this Mini DisplayPort to VGA converter supports VGA computer video resolutions up to 1920 x 1200, including 1080p, and high-definition resolutions up to 1080p. The higher bandwidth of DisplayPort 1.2 allows increased resolutions, faster refresh rates and greater depth of color. The active adapter converts both Single-Mode and Dual-Mode (DP++) DisplayPort output. It’s recommended for use with graphics cards, such as AMD Eyefinity, that do not output DP++ signals.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play Mini DP to VGA adapter requires no software, drivers or external power, works with both Windows and Mac operating systems, and is compatible with laptops, tablets and other devices equipped with a female Mini DisplayPort or Thunderbolt 1 or 2 port. With its small size and built-in cable, the P137-06N-VGAV2B is recommended for stowing in your laptop bag and carrying to school, the office or the latest trade show.
3-Year Warranty
The P137-06N-VGAV2B is backed by a 3-year warranty, ensuring reliability and performance.

Typical Applications

  • Video presentations in a classroom, lecture hall or conference room
  • Add a secondary monitor to the PC or laptop in your office or home workspace

Package Includes

  • P137-06N-VGAV2B Keyspan Mini DisplayPort 1.2 to VGA Active Adapter, Black

System Requirements

  • Source device with Mini DisplayPort or Thunderbolt output
  • Display device with VGA input
  • Not for use with MST hubs
RoHS compliant

Specifications

OVERVIEW
UPC Code037332210593
PHYSICAL
ColorBlack
CONNECTIONS
Side A - Connector 1MINI DISPLAYPORT (MALE)
Side B - Connector 1HD15 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyVGA/SVGA; DisplayPort
CERTIFICATIONS
CertificationsTested to RoHS, CE, FC
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P502-003 | Digital Signage & Audio/Video P502-003 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 3 ft.
P502-006 | Digital Signage & Audio/Video P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft.
P502-010 | Digital Signage & Audio/Video P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft.

Resources & Downloads

Declarations of Conformity

support icon

Do you own a
P137-06N-VGAV2B

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.