Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Mini DP to VGA adapter connects a VGA monitor to the Mini DisplayPort or Thunderbolt 1/2 output on your laptop or computer.
  • Continue using your current VGA display without the expense of a new Mini DP monitor
  • Delivers high-definition picture quality at resolutions up to 1920 x 1200, including 1080p
  • Active adapter converts single- and dual-mode DP++ output for viewing on VGA display
  • Compact unit fits easily into briefcase or laptop bag for instant use anywhere
  • Plug-and-play operation with no software required for easy, immediate installation
  • 3-year limited warranty

Features

Mini DisplayPort to VGA Converter Connects Mini DP Source to VGA Display
This Keyspan® Mini DP to VGA active adapter connects a VGA monitor, projector or television to the Mini DisplayPort or Thunderbolt 1 or 2 port on your PC, Mac, Chromebook, MacBook, Microsoft Surface or other compatible computer or tablet. It features a male mDP connector and a female VGA connector, allowing you to continue using your existing VGA display and VGA cable to transmit video signals without the expense of a new mDP display.
Transmits Outstanding 1080p Video for High-Definition Presentations
Ideal for classrooms, lecture halls and anywhere else you may need to connect to a VGA monitor, this Mini DisplayPort to VGA converter supports VGA computer video resolutions up to 1920 x 1200, including 1080p, and high-definition resolutions up to 1080p. The active adapter converts both Single-Mode and Dual-Mode (DP++) DisplayPort output. It’s recommended for use with graphics cards, such as AMD Eyefinity, that do not output DP++ signals.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play Mini DP to VGA adapter requires no software, drivers or external power, works with both Windows and Mac operating systems, and is compatible with laptops, tablets and other devices equipped with a female Mini DisplayPort or Thunderbolt 1 or 2 port. With its small size and built-in cable, the P137-06N-VGAB is recommended for stowing in your laptop bag and carrying to school or the office.
3-Year Warranty
The P137-06N-VGAB is backed by a 3-year warranty, ensuring reliability and performance.

System Requirements

  • Source device with Mini DisplayPort or Thunderbolt output
  • Display device with VGA input
  • Not for use with MST hubs

Package Includes

  • P137-06N-VGAB Keyspan Mini DisplayPort to VGA Active Adapter, Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332210579
Product TypeVideo Adapter
TechnologyVGA/SVGA; DisplayPort
CONNECTIONS
Side A - Connector 1MINI DISPLAYPORT (MALE)
Side B - Connector 1HD15 (FEMALE)
PHYSICAL
ColorBlack
Cable Length (ft.)1
Cable Length (in.)6
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.06
ENVIRONMENTAL
Operating Temperature Range32° to 158°F (0° to 70°C)
Storage Temperature Range14° to 176°F (-10° to 80°C)
Operating Humidity Range10% TO 85% RH, NON-CONDENSING
Storage Humidity Range5% TO 90% RH, NON-CONDENSING
STANDARDS & COMPLIANCE
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) P502-010 P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 15 ft. (4.57 m) P502-015 P502-015 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 15 ft. (4.57 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.